30.2.2 Signal Description
| Name | Type | Description |
|---|---|---|
| LUTn-OUT | Digital output | Output from the Look-up Table |
| LUTn-IN[2:0] | Digital input | Input to the Look-up Table. LUTn-IN[2] can serve as CLK_LUTn. |
Refer to the I/O Multiplexing and Considerations section for details on the pin mapping for this peripheral. A single signal can be mapped to multiple pins.