Supports Serial Frames With Five, Six,
Seven, Eight, or Nine Data Bits and One or Two Stop Bits
Fractional Baud Rate Generator:
Can generate the desired baud
rate from any peripheral clock frequency
No need for an external
oscillator
Built-In Error Detection and
Correction Schemes:
Odd or even parity generation
and parity checking
Buffer overflow and frame error
detection
Noise filtering, including false
Start-bit detection and a digital low-pass filter
Separate Interrupts for:
Transmit complete
Transmit Data register
empty
Receive complete
SPI Host Mode
Multiprocessor Communication Mode
Start-of-Frame Detection
IRCOM Module for IrDA® Compliant Pulse Modulation and Demodulation
LIN Responder Support
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.