8.7.1.2 Temperature Sensor Calibration n
| Name: | TEMPSENSEn |
| Offset: | 0x04 + n*0x02 [n=0..1] |
| Reset: | 0xXXXX |
| Property: | – |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TEMPSENSE[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEMPSENSE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 15:0 – TEMPSENSE[15:0] Temperature Sensor Calibration Word n
Refer to the ADC - Analog-to-Digital Converter section on how to use the value stored in this bit field.