24.3.3.1.1 Periodic Interrupt Mode

In the Periodic Interrupt mode, the counter counts to the capture value and restarts from BOTTOM. A CAPT interrupt and event are generated when the CNT equals TOP. If TOP is updated to a value lower than CNT when reaching MAX, an OVF interrupt and event are generated, and the counter restarts from BOTTOM.

Figure 24-3. Periodic Interrupt Mode