Writing the LCMPn
bit to ‘1’ enables the low byte Compare Channel n
interrupt.
Bit 1 – HUNF High byte Underflow
Interrupt Enable
Writing the HUNF bit
to ‘1’ enables the high byte underflow
interrupt.
Bit 0 – LUNF Low byte Underflow
Interrupt Enable
Writing the LUNF bit
to ‘1’ enables the low byte underflow
interrupt.
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.