9.3 SYSCFG - System Configuration
The system configuration contains the revision ID of the part. The revision ID is readable from the CPU, making it fit for implementing application changes between part revisions.
The system configuration contains the revision ID of the part. The revision ID is readable from the CPU, making it fit for implementing application changes between part revisions.
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.