19.4.3 VLM Control

Name: VLMCTRLA
Offset: 0x08
Reset: 0x00
Property: 

Bit 76543210 
       VLMLVL[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – VLMLVL[1:0] VLM Level

This bit field selects the VLM threshold relative to the BOD threshold (LVL in BOD.CTRLB).

ValueNameDescription
0x0 OFF VLM disabled
0x1 5ABOVE VLM threshold 5% above the BOD threshold
0x2 15ABOVE VLM threshold 15% above the BOD threshold
0x3 25ABOVE VLM threshold 25% above the BOD threshold