Separate Interrupt Configuration and
Vector Address for Each Interrupt
Interrupt Prioritizing by Level and
Vector Address
Non-Maskable Interrupts (NMI) for Critical Functions
Two Interrupt Priority Levels: 0
(Normal) and 1 (High):
One of the interrupt requests can
optionally be assigned as a priority level 1 interrupt
Optional round robin priority
scheme for priority level 0 interrupts
Interrupt Vectors Optionally Placed in
the Application Section or the Boot Loader Section
Selectable Compact Vector Table
(CVT)
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.