11.3.2.3.9 EEPROM Erase Command
The EEPROM Erase (EECHER) command erases the EEPROM. All EEPROM bytes will read back
0xFF after the operation. The CPU is halted during the EEPROM
erase.
The EEPROM Erase (EECHER) command erases the EEPROM. All EEPROM bytes will read back
0xFF after the operation. The CPU is halted during the EEPROM
erase.
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.