23.4.4 Control D

Name: CTRLD
Offset: 0x03
Reset: 0x00
Property: 

Bit 76543210 
        SPLITM 
Access R/W 
Reset 0 

Bit 0 – SPLITM Enable Split Mode

This bit sets the timer/counter in Split mode operation and will work as two 8-bit timer/counters. The register map will change compared to the single 16-bit mode.