Direct Addressing of up to 64 KB of
Unified Memory
Efficient Support for 8-, 16-, and
32-Bit Arithmetic
Configuration Change Protection for
System-Critical Features
Native On-Chip Debugging (OCD)
Support:
Two hardware breakpoints
Change of flow, interrupt, and
software breakpoints
Run-time read-out of Stack Pointer
(SP) register, Program Counter (PC), and Status Register (SREG)
Register file read- and writable
in Stopped mode
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.