31.3.2.4 Power Modes

For power-sensitive applications, the AC provides multiple power modes to balance power consumption and response time. A mode is selected by writing to the Power Profile (POWER) bit field in the Control A (ACn.CTRLA) register.

Note: Not all power modes are compatible with all input hysteresis modes. See the Electrical Characteristics section for details.