12.4 Registers – CLKCTRL

CLKCTRL

Clock Controller
Extended I/O 0x40
OffsetNameBit Pos.76543210
0x00MCLKCTRLA7:0CLKOUT   CLKSEL[3:0]
0x01MCLKCTRLB7:0   PDIV[3:0]PEN
0x02MCLKCTRLC7:0    CFDSRC[1:0]CFDTSTCFDEN
0x03MCLKINTCTRL7:0INTTYPE      CFD
0x04MCLKINTFLAGS7:0       CFD
0x05MCLKSTATUS7:0   EXTSXOSC32KSOSC32KSOSCHFSSOSC
0x06MCLKTIMEBASE7:0   TIMEBASE[4:0]

0x07

Reserved         
0x08OSCHFCTRLA7:0RUNSTDBYALGSELFRQSEL[3:0]AUTOTUNE[1:0]
0x09OSCHFTUNE7:0 TUNE[6:0]
0x0AOSCHFSTATUS7:0      ATLOCKATSYNC

0x0B

...

0x17

Reserved         
0x18OSC32KCTRLA7:0RUNSTDBY       

0x19

...

0x1B

Reserved         
0x1CXOSC32KCTRLA7:0RUNSTDBY CSUT[1:0] SELLPMODEENABLE

0x1D

...

0x1F

Reserved         
0x20XOSCHFCTRLA7:0RUNSTDBY CSUTHF[1:0]FRQRANGE[1:0]SELHFENABLE

0x21

...

0x24

Reserved         
0x25USBPLLSTATUS7:0       PLLS