39.1 Rev.B - 06/2026

SectionDescription
Document
  • General improvements of the documentation and its structure
  • Status: Complete Data Sheet
  • The USART0 offset has been corrected
  • Removed the EXTBREAK
CPU
  • Updated the CPU’s Stack Pointer Register description
Memories
  • Added the USERROW Register
Peripherals and ArchitectureThe following tables have been updated to show only 28-Pin and 32-Pin:
  • Peripheral Address Map
  • System Memory Address Map
NVMCTRL
  • Updated the description of Section Sizes in the Logical Sections section
  • Note has been added to the Command Modes section in the Function Description section
  • Updated the Available Interrupt Vectors and Sources table
  • Notes have been added to the flags of the INTLAGS register
CLKCTRL
  • The Signal Description has been updated
  • Improved the description of the Sleep mode operation
EVSYS
  • Removed the Event Users table
PORT-I/O
  • Improved the descriptions of the following sections:
    • Initialization
    • The Pin descriptions
    • The Interrupts
    • Available Interrupt Vectors and Sources
  • Updated the Available Interrupt Vectors and Sources table
  • Updated the Event’s name in the Event Generators in PORTx table
  • Removed all the INLVL bits in PORTx registers
BOD
  • Improved the bit description and removed the sentence
  • Improved the Initialization description
  • Updated the CTRLA register reset value to 0xXX
VREF
  • Improved the Initialization description
TCA
  • Updated the Interrupt tables:
    • Available Interrupt Vectors and Sources in Single and Split Modes
  • Improved the description for setting or changing interrupt settings
  • Updated the bit field values for the Waveform Generation Mode WGMODE bit field in the CTRLB register
TCB
  • Improved the description of the Output Configuration
USART
  • The Host SPI is updated to SPI Host
  • The LIN Client is updated to LIN Responder
  • Added the description of the Transmit Pipeline section
  • Note is removed from the Receiver Error Flags section
  • Improved the description of Flushing the Receive Buffer
  • Updated the following figures in the Functional Description section:
    • Frame Formats
    • Auto-Baud Timing
    • XDIR Drive Timing
    • Protected Identifier Field and Mapping of Identifier and Parity Bits
  • Updated the Available Interrupt Vectors and Sources table
  • Updated Registers:
    • BAUD: The Reset value is 0x0000
    • DBGCTRL: added the description of the DBGRUN bit
USB
  • Updated the Event Generators in USB table
  • Improved the description of the Interrupts section
  • Updated the Available Interrupt Vectors and Sources table
  • Updated the following tables in the Interrupts section:
    • Transaction Complete Interrupt Sources
    • Bus Event Interrupt Sources
AC
  • Updated the Block Diagram
  • Updated the Signal Description table
  • Updated the Functional Description:
    • Improved the description of the initialization during the start-up time. The INITVAL bit in ACn.MUXCTRL register is used.
    • The Input and Reference Selection: Added a second formula to calculate VDACREF
    • Updated the Analog Comparators in the Window Mode figure
  • Updated the Interrupts:
    • Available Interrupt Vectors and Sources tables
    • Configurations for Available Interrupt Vectors and Sources table
  • Updated registers:
    • Updated the description of the bits and bit fields in the registers
    • Added the DACREFL register
ADC
  • The Main Clock Time base control register is CLKCTRL.MCLKTIMEBASE
  • Improved the accumulator test description
  • Improved the temperature sensor usage description
  • Improved the Interrupt section
  • The register offsets corrected to agree with the header files
  • MUXPOS register corrections
UPDI
  • Corrected the start address in the Memory Map, As Seen From The UPDI figure
Electrical Characteristics
  • Updated the final limits
  • Updated IDD_ADC in Peripherals Power Consumption
  • Updated the Supply Voltage table
    • Added Input Leakage on the Regulator Output (VUSB Pin)
    • Added Sink Function Trigger Point
  • Characteristic graphs added
Microchip InformationUpdated