28.5.1 FIFO Entry nName: FIFO[n]Offset: -0x01 + n*-0x01 [n=0..31]Reset: 0x00Bit 76543210 EPNUM[3:0]DIR Access R/WR/WR/WR/WR/W Reset xxxxx Bits 7:4 – EPNUM[3:0] Endpoint Number Endpoint number (address) in FIFO entry Bit 3 – DIR Endpoint Direction Direction of Endpoint in FIFO entry ValueNameDescription 0 OUT OUT Endpoint 1 IN IN Endpoint
Bit 3 – DIR Endpoint Direction Direction of Endpoint in FIFO entry ValueNameDescription 0 OUT OUT Endpoint 1 IN IN Endpoint