16.3.2.2 Event System Channel
An event channel can be connected to one of the event generators.
The source for each event channel is configured by writing to the respective Channel n Generator Selection (EVSYS.CHANNELn) register.
An event channel can be connected to one of the event generators.
The source for each event channel is configured by writing to the respective Channel n Generator Selection (EVSYS.CHANNELn) register.
DS40002548B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.