7 Memory
The SAMA5D2 SIP is available with 128 Mbits, 512 Mbits or 1 Gbit of DDR2-SDRAM memory, and with 1 Gbit or 2 Gbits of LPDDR2-SDRAM memory. For the features of these memories, see DDR2-SDRAM Features and LPDDR2-SDRAM Features.
For power consumption, electrical characteristics and timings of these memories, refer to the data sheets referenced below on the manufacturer’s website.
| Memory Type | Density | Manufacturer Packaged PN | Data Sheet Reference Number | 
|---|---|---|---|
| DDR2-SDRAM | 128 Mbit | Winbond W9712G6KB25I | W9712G6KB | 
| 512 Mbit | Winbond W9751G6KB25I | W9751G6KB | |
| 1 Gbit | Winbond W971GG6SB25I | W971GG6SB | |
| LPDDR2-SDRAM | 1 Gbit | apmemory AD210032F-I-AB | lpddr2_datasheet_1gb | 
| 2 Gbit | apmemory AD220032D-I-ED/PC/AB | lpddr2_datasheet_2gb |