Jump to main content
10 Ordering Information
Table 10-1. Ordering InformationOrdering Code | MRL | Package | Carrier Type | Operating Temperature Range |
---|
ATSAMA5D225C-D1M-CU | C | BGA196 | Tray | -40°C to +85°C |
ATSAMA5D225C-D1M-CUR | Tape & Reel |
ATSAMA5D27C-D5M-CU | BGA289 | Tray |
ATSAMA5D27C-D5M-CUR | Tape & Reel |
ATSAMA5D27C-D1G-CU | Tray |
ATSAMA5D27C-D1G-CUR | Tape & Reel |
ATSAMA5D28C-D1G-CU | Tray |
ATSAMA5D28C-D1G-CUR | Tape & Reel |
ATSAMA5D27C-LD1G-CU | BGA361 | Tray |
ATSAMA5D27C-LD1G-CUR | Tape & Reel |
ATSAMA5D27C-LD2G-CU | Tray |
ATSAMA5D27C-LD2G-CUR | Tape & Reel |
ATSAMA5D28C-LD1G-CU | Tray |
ATSAMA5D28C-LD1G-CUR | Tape & Reel |
ATSAMA5D28C-LD2G-CU | Tray |
ATSAMA5D28C-LD2G-CUR | Tape & Reel |