Scope
This document is an overview of the main features of the SAMA5D2 SIP. The sole reference documents for product information on the SAMA5D2 and the LPDDR2/DDR2-SDRAM memories are listed in the table below.
This document is an overview of the main features of the SAMA5D2 SIP. The sole reference documents for product information on the SAMA5D2 and the LPDDR2/DDR2-SDRAM memories are listed in the table below.