| Package | TFBGA196 | TFBGA289 | TFBGA361 | TFBGA289 | TFBGA361 | 
| DDR2-SDRAM | 128 Mb | 512 Mb | 1 Gb | – | – | 1 Gb | – | – | 
| LPDDR2-SDRAM | – | – | – | 1 Gb | 2 Gb | – | 1 Gb | 2 Gb | 
| SMC | Up to 16-bit | 
| Internal Memory Bus Width | 16-bit | 32-bit | 16-bit | 32-bit | 
| PIOs | 90 | 128 | 
| SRAM | 128 Kbytes | 
| QSPI | 2 | 
| LCD | 24-bit RGB | 
| Camera Interface (ISC) | 1 | 
| EMAC | 1 | 
| PTC | 4 X-lines x 8 Y-lines | 8 X-lines x 8 Y-lines | 
| CAN | 1 | 2 | 
| USB | 2
 (2 Hosts or 1 Host/1 Device) | 3
 (2 Hosts/1 HSIC or
                     1 Host/1 Device/1 HSIC) | 
| UART/SPI/I2C | 9 / 7 / 7 | 10 / 7 / 7 | 
| SDIO/SD/MMC | 2 | 
| I2S/SSC/Class D/PDM | 2 / 2 / 1 / 1 | 
| ADC Inputs | 5 | 12 | 
| Timers | 5 | 6 | 
| PWM | 4 (PWM) + 5 (TC) | 4 (PWM) + 6
                     (TC) | 
| Tamper Pins | 6 | 8 | 
| AESB | Yes | 
| Environmental Monitors, Die Shield | – | – | – | Yes |