8.1 Recommended Thermal Operating Conditions
| Symbol | Parameter | Conditions | Min | Max | Unit | |
|---|---|---|---|---|---|---|
| TA | Ambient temperature | – | -40 | +85 | °C | |
| TJ | Junction temperature | – | -40 | +125 | °C | |
| RthJA | Junction-to-ambient thermal resistance | BGA196 | – | 30 | °C/W | |
| BGA289 | – | 28 | ||||
| BGA361 | – | 27 | ||||
| PD | Allowable power dissipation | 
                             BGA196 BGA289 BGA361  | TA=70°C | – | 1.3 | W | 
| TA=85°C | – | 1.0 | ||||