8.3.2 SAMA5D2 LPDDR2 SIP

The DDRM_VDD12 power rail must be connected to VDDIODDR (1.2V). The DDRM_VDD18 power rail must be connected to a 1.8V power supply. For Backup with Self-refresh mode, these power supplies must be maintained.

Important: The sections below supersede “Recommended Power-up Sequence”, “Recommended Power-up Sequence”, “Power Supply Sequencing at Backup Mode Entry and Exit” in the SAMA5D2 Series data sheet.