6 Package and Ballout
The SAMA5D2 SIP is available in the packages listed below.
Important: SAMA5D2
DDR2 SIP devices are not pin-to-pin compatible with SAMA5D2 devices.
| Package Name | Ball Count | Ball Pitch | Package Size |
|---|---|---|---|
| TFBGA196 | 196 | 0.75 mm | 11 x 11 (mm) |
| TFBGA289(1) | 289 | 0.8 mm | 14 x 14 (mm) |
| TFBGA361(2) | 361 | 0.8 mm | 16 x 16 (mm) |
Note:
- 512 Mbit and 1 Gbit DDR2 in TFBGA289 have the same ballout.
- 1 Gbit and 2 Gbit LPDDR2 in TFBGA361 have the same ballout.
|
361-ball |
289-ball |
196-ball | Power Rail |
I/O | Primary | Alternate | PIO Peripheral |
Reset State | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | ||||||
| W11 | U13 | M8 | VDDSDMMC | GPIO_EMMC | PA0 | I/O | – | – | A | SDMMC0_CK | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_SCK | O | 1 | ||||||||||
| F | D0 | I/O | 2 | ||||||||||
| R9 | N7 | F7 | VDDSDMMC | GPIO_EMMC | PA1 | I/O | – | – | A | SDMMC0_CMD | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_CS | O | 1 | ||||||||||
| F | D1 | I/O | 2 | ||||||||||
| W12 | U14 | L8 | VDDSDMMC | GPIO_EMMC | PA2 | I/O | – | – | A | SDMMC0_DAT0 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO0 | I/O | 1 | ||||||||||
| F | D2 | I/O | 2 | ||||||||||
| V11 | T13 | G8 | VDDSDMMC | GPIO_EMMC | PA3 | I/O | – | – | A | SDMMC0_DAT1 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO1 | I/O | 1 | ||||||||||
| F | D3 | I/O | 2 | ||||||||||
| W14 | U15 | K8 | VDDSDMMC | GPIO_EMMC | PA4 | I/O | – | – | A | SDMMC0_DAT2 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO2 | I/O | 1 | ||||||||||
| F | D4 | I/O | 2 | ||||||||||
| V10 | U16 | P9 | VDDSDMMC | GGPIO_EMMC | PA5 | I/O | – | – | A | SDMMC0_DAT3 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI0_IO3 | I/O | 1 | ||||||||||
| F | D5 | I/O | 2 | ||||||||||
| W15 | U17 | P10 | VDDSDMMC | GPIO_EMMC | PA6 | I/O | – | – | A | SDMMC0_DAT4 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_SCK | O | 1 | ||||||||||
| D | TIOA5 | I/O | 1 | ||||||||||
| E | FLEXCOM2_IO0 | I/O | 1 | ||||||||||
| F | D6 | I/O | 2 | ||||||||||
| W16 | R11 | P11 | VDDSDMMC | GPIO_EMMC | PA7 | I/O | – | – | A | SDMMC0_DAT5 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO0 | I/O | 1 | ||||||||||
| D | TIOB5 | I/O | 1 | ||||||||||
| E | FLEXCOM2_IO1 | I/O | 1 | ||||||||||
| F | D7 | I/O | 2 | ||||||||||
| V12 | R9 | K9 | VDDSDMMC | GPIO_EMMC | PA8 | I/O | – | – | A | SDMMC0_DAT6 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO1 | I/O | 1 | ||||||||||
| D | TCLK5 | I | 1 | ||||||||||
| E | FLEXCOM2_IO2 | I/O | 1 | ||||||||||
| F | NWE/NANDWE | O | 2 | ||||||||||
| V16 | P8 | J9 | VDDSDMMC | GPIO_EMMC | PA9 | I/O | – | – | A | SDMMC0_DAT7 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO2 | I/O | 1 | ||||||||||
| D | TIOA4 | I/O | 1 | ||||||||||
| E | FLEXCOM2_IO3 | O | 1 | ||||||||||
| F | NCS3 | O | 2 | ||||||||||
| V14 | R10 | N14 | VDDSDMMC | GPIO_EMMC | PA10 | I/O | – | – | A | SDMMC0_RSTN | O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO3 | I/O | 1 | ||||||||||
| D | TIOB4 | I/O | 1 | ||||||||||
| E | FLEXCOM2_IO4 | O | 1 | ||||||||||
| F | A21/NANDALE | O | 2 | ||||||||||
| L18 | P15 | N13 | VDDIOP1 | GPIO | PA11 | I/O | – | – | A | SDMMC0_1V8SEL | O | 1 | PIO, I, PU, ST |
| B | QSPI1_CS | O | 1 | ||||||||||
| D | TCLK4 | I | 1 | ||||||||||
| F | A22/NANDCLE | O | 2 | ||||||||||
| T16 | N17 | L12 | VDDIOP1 | GPIO | PA12 | I/O | – | – | A | SDMMC0_WP | I | 1 | PIO, I, PU, ST |
| B | IRQ | I | 1 | ||||||||||
| F | NRD/NANDOE | O | 2 | ||||||||||
| K18 | P16 | M14 | VDDIOP1 | GPIO | PA13 | I/O | – | – | A | SDMMC0_CD | I | 1 | PIO, I, PU, ST |
| E | FLEXCOM3_IO1 | I/O | 1 | ||||||||||
| F | D8 | I/O | 2 | ||||||||||
| R19 | M17 | J10 | VDDIOP1 | GPIO_QSPI | PA14 | I/O | – | – | A | SPI0_SPCK | I/O | 1 | PIO, I, PU, ST |
| B | TK1 | I/O | 1 | ||||||||||
| C | QSPI0_SCK | O | 2 | ||||||||||
| D | I2SC1_MCK | O | 2 | ||||||||||
| E | FLEXCOM3_IO2 | I/O | 1 | ||||||||||
| F | D9 | I/O | 2 | ||||||||||
| L17 | N16 | L14 | VDDIOP1 | GPIO | PA15 | I/O | – | – | A | SPI0_MOSI | I/O | 1 | PIO, I, PU, ST |
| B | TF1 | I/O | 1 | ||||||||||
| C | QSPI0_CS | O | 2 | ||||||||||
| D | I2SC1_CK | I/O | 2 | ||||||||||
| E | FLEXCOM3_IO0 | I/O | 1 | ||||||||||
| F | D10 | I/O | 2 | ||||||||||
| N19 | M11 | H14 | VDDIOP1 | GPIO_IO | PA16 | I/O | – | – | A | SPI0_MISO | I/O | 1 | PIO, I, PU, ST |
| B | TD1 | O | 1 | ||||||||||
| C | QSPI0_IO0 | I/O | 2 | ||||||||||
| D | I2SC1_WS | I/O | 2 | ||||||||||
| E | FLEXCOM3_IO3 | O | 1 | ||||||||||
| F | D11 | I/O | 2 | ||||||||||
| M16 | N14 | K14 | VDDIOP1 | GPIO_IO | PA17 | I/O | – | – | A | SPI0_NPCS0 | I/O | 1 | PIO, I, PU, ST |
| B | RD1 | I | 1 | ||||||||||
| C | QSPI0_IO1 | I/O | 2 | ||||||||||
| D | I2SC1_DI0 | I | 2 | ||||||||||
| E | FLEXCOM3_IO4 | O | 1 | ||||||||||
| F | D12 | I/O | 2 | ||||||||||
| V19 | T16 | L9 | VDDIOP1 | GPIO_IO | PA18 | I/O | – | – | A | SPI0_NPCS1 | O | 1 | PIO, I, PU, ST |
| B | RK1 | I/O | 1 | ||||||||||
| C | QSPI0_IO2 | I/O | 2 | ||||||||||
| D | I2SC1_DO0 | O | 2 | ||||||||||
| E | SDMMC1_DAT0 | I/O | 1 | ||||||||||
| F | D13 | I/O | 2 | ||||||||||
| V15 | T15 | P12 | VDDIOP1 | GPIO_IO | PA19 | I/O | – | – | A | SPI0_NPCS2 | O | 1 | PIO, I, PU, ST |
| B | RF1 | I/O | 1 | ||||||||||
| C | QSPI0_IO3 | I/O | 2 | ||||||||||
| D | TIOA0 | I/O | 1 | ||||||||||
| E | SDMMC1_DAT1 | I/O | 1 | ||||||||||
| F | D14 | I/O | 2 | ||||||||||
| T10 | P9 | H9 | VDDIOP1 | GPIO_IO | PA20 | I/O | – | – | A | SPI0_NPCS3 | O | 1 | PIO, I, PU, ST |
| D | TIOB0 | I/O | 1 | ||||||||||
| E | SDMMC1_DAT2 | I/O | 1 | ||||||||||
| F | D15 | I/O | 2 | ||||||||||
| U19 | P10 | G9 | VDDIOP1 | GPIO_IO | PA21 | I/O | – | – | A | IRQ | I | 2 | PIO, I, PU, ST |
| B | PCK2 | O | 3 | ||||||||||
| D | TCLK0 | I | 1 | ||||||||||
| E | SDMMC1_DAT3 | I/O | 1 | ||||||||||
| F | NANDRDY | I | 2 | ||||||||||
| V17 | T17 | K10 | VDDIOP1 | GPIO_QSPI | PA22 | I/O | – | – | A | FLEXCOM1_IO2 | I/O | 1 | PIO, I, PU, ST |
| B | D0 | I/O | 1 | ||||||||||
| C | TCK | I | 4 | ||||||||||
| D | SPI1_SPCK | I/O | 2 | ||||||||||
| E | SDMMC1_CK | I/O | 1 | ||||||||||
| F | QSPI0_SCK | O | 3 | ||||||||||
| U18 | T14 | G10 | VDDIOP1 | GPIO | PA23 | I/O | – | – | A | FLEXCOM1_IO1 | I/O | 1 | PIO, I, PU, ST |
| B | D1 | I/O | 1 | ||||||||||
| C | TDI | I | 4 | ||||||||||
| D | SPI1_MOSI | I/O | 2 | ||||||||||
| F | QSPI0_CS | O | 3 | ||||||||||
| W17 | R17 | P13 | VDDIOP1 | GPIO_IO | PA24 | I/O | – | – | A | FLEXCOM1_IO0 | I/O | 1 | PIO, I, PU, ST |
| B | D2 | I/O | 1 | ||||||||||
| C | TDO | O | 4 | ||||||||||
| D | SPI1_MISO | I/O | 2 | ||||||||||
| F | QSPI0_IO0 | I/O | 3 | ||||||||||
| W18 | R16 | H10 | VDDIOP1 | GPIO_IO | PA25 | I/O | – | – | A | FLEXCOM1_IO3 | O | 1 | PIO, I, PU, ST |
| B | D3 | I/O | 1 | ||||||||||
| C | TMS | I | 4 | ||||||||||
| D | SPI1_NPCS0 | I/O | 2 | ||||||||||
| F | QSPI0_IO1 | I/O | 3 | ||||||||||
| U14 | P17 | L10 | VDDIOP1 | GPIO_IO | PA26 | I/O | – | – | A | FLEXCOM1_IO4 | O | 1 | PIO, I, PU, ST |
| B | D4 | I/O | 1 | ||||||||||
| C | NTRST | I | 4 | ||||||||||
| D | SPI1_NPCS1 | O | 2 | ||||||||||
| F | QSPI0_IO2 | I/O | 3 | ||||||||||
| M18 | R15 | P14 | VDDIOP1 | GPIO_IO | PA27 | I/O | – | – | A | TIOA1 | I/O | 2 | PIO, I, PU, ST |
| B | D5 | I/O | 1 | ||||||||||
| C | SPI0_NPCS2 | O | 2 | ||||||||||
| D | SPI1_NPCS2 | O | 2 | ||||||||||
| E | SDMMC1_RSTN | O | 1 | ||||||||||
| F | QSPI0_IO3 | I/O | 3 | ||||||||||
| U13 | R14 | N12 | VDDIOP1 | GPIO | PA28 | I/O | – | – | A | TIOB1 | I/O | 2 | PIO, I, PU, ST |
| B | D6 | I/O | 1 | ||||||||||
| C | SPI0_NPCS3 | O | 2 | ||||||||||
| D | SPI1_NPCS3 | O | 2 | ||||||||||
| E | SDMMC1_CMD | I/O | 1 | ||||||||||
| F | CLASSD_L0 | O | 1 | ||||||||||
| U16 | P14 | M12 | VDDIOP1 | GPIO | PA29 | I/O | – | – | A | TCLK1 | I | 2 | PIO, I, PU, ST |
| B | D7 | I/O | 1 | ||||||||||
| C | SPI0_NPCS1 | O | 2 | ||||||||||
| E | SDMMC1_WP | I | 1 | ||||||||||
| F | CLASSD_L1 | O | 1 | ||||||||||
| U12 | R13 | N11 | VDDIOP1 | GPIO | PA30 | I/O | – | – | B | NWE/NANDWE | O | 1 | PIO, I, PU, ST |
| C | SPI0_NPCS0 | I/O | 2 | ||||||||||
| D | PWMH0 | O | 1 | ||||||||||
| E | SDMMC1_CD | I | 1 | ||||||||||
| F | CLASSD_L2 | O | 1 | ||||||||||
| U17 | P13 | M11 | VDDIOP1 | GPIO | PA31 | I/O | – | – | B | NCS3 | O | 1 | PIO, I, PU, ST |
| C | SPI0_MISO | I/O | 2 | ||||||||||
| D | PWML0 | O | 1 | ||||||||||
| F | CLASSD_L3 | O | 1 | ||||||||||
| C7 | F5 | E6 | VDDIOP0 | GPIO | PB0 | I/O | – | – | B | A21/NANDALE | O | 1 | PIO, I, PU, ST |
| C | SPI0_MOSI | I/O | 2 | ||||||||||
| D | PWMH1 | O | 1 | ||||||||||
| A9 | C8 | D6 | VDDIOP0 | GPIO | PB1 | I/O | – | – | B | A22/NANDCLE | O | 1 | PIO, I, PU, ST |
| C | SPI0_SPCK | I/O | 2 | ||||||||||
| D | PWML1 | O | 1 | ||||||||||
| F | CLASSD_R0 | O | 1 | ||||||||||
| A10 | C7 | C6 | VDDIOP0 | GPIO | PB2 | I/O | – | – | B | NRD/NANDOE | O | 1 | PIO, I, PU, ST |
| D | PWMFI0 | I | 1 | ||||||||||
| F | CLASSD_R1 | O | 1 | ||||||||||
| A11 | B8 | C5 | VDDIOP0 | GPIO | PB3 | I/O | – | – | A | URXD4 | I | 1 | PIO, I, PU, ST |
| B | D8 | I/O | 1 | ||||||||||
| C | IRQ | I | 3 | ||||||||||
| D | PWMEXTRG1 | I | 1 | ||||||||||
| F | CLASSD_R2 | O | 1 | ||||||||||
| A12 | B7 | D5 | VDDIOP0 | GPIO | PB4 | I/O | – | – | A | UTXD4 | O | 1 | PIO, I, PU, ST |
| B | D9 | I/O | 1 | ||||||||||
| C | FIQ | I | 4 | ||||||||||
| F | CLASSD_R3 | O | 1 | ||||||||||
| A7 | A10 | D7 | VDDIOP0 | GPIO_QSPI | PB5 | I/O | – | – | A | TCLK2 | I | 1 | PIO, I, PU, ST |
| B | D10 | I/O | 1 | ||||||||||
| C | PWMH2 | O | 1 | ||||||||||
| D | QSPI1_SCK | O | 2 | ||||||||||
| F | GTSUCOMP | O | 3 | ||||||||||
| B7 | A9 | C8 | VDDIOP0 | GPIO | PB6 | I/O | – | – | A | TIOA2 | I/O | 1 | PIO, I, PU, ST |
| B | D11 | I/O | 1 | ||||||||||
| C | PWML2 | O | 1 | ||||||||||
| D | QSPI1_CS | O | 2 | ||||||||||
| F | GTXER | O | 3 | ||||||||||
| C5 | D5 | D9 | VDDIOP0 | GPIO_IO | PB7 | I/O | – | – | A | TIOB2 | I/O | 1 | PIO, I, PU, ST |
| B | D12 | I/O | 1 | ||||||||||
| C | PWMH3 | O | 1 | ||||||||||
| D | QSPI1_IO0 | I/O | 2 | ||||||||||
| F | GRXCK | I | 3 | ||||||||||
| B8 | E5 | C7 | VDDIOP0 | GPIO_IO | PB8 | I/O | – | – | A | TCLK3 | I | 1 | PIO, I, PU, ST |
| B | D13 | I/O | 1 | ||||||||||
| C | PWML3 | O | 1 | ||||||||||
| D | QSPI1_IO1 | I/O | 2 | ||||||||||
| F | GCRS | I | 3 | ||||||||||
| B6 | C6 | C9 | VDDIOP0 | GPIO_IO | PB9 | I/O | – | – | A | TIOA3 | I/O | 1 | PIO, I, PU, ST |
| B | D14 | I/O | 1 | ||||||||||
| C | PWMFI1 | I | 1 | ||||||||||
| D | QSPI1_IO2 | I/O | 2 | ||||||||||
| F | GCOL | I | 3 | ||||||||||
| G6 | A8 | F6 | VDDIOP0 | GPIO_IO | PB10 | I/O | – | – | A | TIOB3 | I/O | 1 | PIO, I, PU, ST |
| B | D15 | I/O | 1 | ||||||||||
| C | PWMEXTRG2 | I | 1 | ||||||||||
| D | QSPI1_IO3 | I/O | 2 | ||||||||||
| F | GRX2 | I | 3 | ||||||||||
| B5 | A7 | B9 | VDDIOP0 | GPIO | PB11 | I/O | – | – | A | LCDDAT0 | O | 1 | PIO, I, PU, ST |
| B | A0/NBS0 | O | 1 | ||||||||||
| C | URXD3 | I | 3 | ||||||||||
| D | PDMIC_DAT | 2 | |||||||||||
| F | GRX3 | I | 3 | ||||||||||
| A6 | B6 | B8 | VDDIOP0 | GPIO | PB12 | I/O | – | – | A | LCDDAT1 | O | 1 | PIO, I, PU, ST |
| B | A1 | O | 1 | ||||||||||
| C | UTXD3 | O | 3 | ||||||||||
| D | PDMIC_CLK | 2 | |||||||||||
| F | GTX2 | O | 3 | ||||||||||
| C4 | C5 | B7 | VDDIOP0 | GPIO | PB13 | I/O | – | – | A | LCDDAT2 | O | 1 | PIO, I, PU, ST |
| B | A2 | O | 1 | ||||||||||
| C | PCK1 | O | 3 | ||||||||||
| F | GTX3 | O | 3 | ||||||||||
| G4 | A6 | G6 | VDDIOP0 | GPIO_QSPI | PB14 | I/O | – | – | A | LCDDAT3 | O | 1 | PIO, I, PU, ST |
| B | A3 | O | 1 | ||||||||||
| C | TK1 | I/O | 2 | ||||||||||
| D | I2SC1_MCK | O | 1 | ||||||||||
| E | QSPI1_SCK | O | 3 | ||||||||||
| F | GTXCK | I/O | 3 | ||||||||||
| H4 | E4 | B5 | VDDIOP0 | GPIO | PB15 | I/O | – | – | A | LCDDAT4 | O | 1 | PIO, I, PU, ST |
| B | A4 | O | 1 | ||||||||||
| C | TF1 | I/O | 2 | ||||||||||
| D | I2SC1_CK | I/O | 1 | ||||||||||
| E | QSPI1_CS | O | 3 | ||||||||||
| F | GTXEN | O | 3 | ||||||||||
| A4 | B5 | C4 | VDDIOP0 | GPIO_IO | PB16 | I/O | – | – | A | LCDDAT5 | O | 1 | PIO, I, PU, ST |
| B | A5 | O | 1 | ||||||||||
| C | TD1 | O | 2 | ||||||||||
| D | I2SC1_WS | I/O | 1 | ||||||||||
| E | QSPI1_IO0 | I/O | 3 | ||||||||||
| F | GRXDV | I | 3 | ||||||||||
| B3 | C4 | A5 | VDDIOP0 | GPIO_IO | PB17 | I/O | – | – | A | LCDDAT6 | O | 1 | PIO, I, PU, ST |
| B | A6 | O | 1 | ||||||||||
| C | RD1 | I | 2 | ||||||||||
| D | I2SC1_DI0 | I | 1 | ||||||||||
| E | QSPI1_IO1 | I/O | 3 | ||||||||||
| F | GRXER | I | 3 | ||||||||||
| D3 | A5 | B4 | VDDIOP0 | GPIO_IO | PB18 | I/O | – | – | A | LCDDAT7 | O | 1 | PIO, I, PU, ST |
| B | A7 | O | 1 | ||||||||||
| C | RK1 | I/O | 2 | ||||||||||
| D | I2SC1_DO0 | O | 1 | ||||||||||
| E | QSPI1_IO2 | I/O | 3 | ||||||||||
| F | GRX0 | I | 3 | ||||||||||
| F4 | B4 | A6 | VDDIOP0 | GPIO_IO | PB19 | I/O | – | – | A | LCDDAT8 | O | 1 | PIO, I, PU, ST |
| B | A8 | O | 1 | ||||||||||
| C | RF1 | I/O | 2 | ||||||||||
| D | TIOA3 | I/O | 2 | ||||||||||
| E | QSPI1_IO3 | I/O | 3 | ||||||||||
| F | GRX1 | I | 3 | ||||||||||
| F2 | A4 | A4 | VDDIOP0 | GPIO | PB20 | I/O | – | – | A | LCDDAT9 | O | 1 | PIO, I, PU, ST |
| B | A9 | O | 1 | ||||||||||
| C | TK0 | I/O | 1 | ||||||||||
| D | TIOB3 | I/O | 2 | ||||||||||
| E | PCK1 | O | 4 | ||||||||||
| F | GTX0 | O | 3 | ||||||||||
| F3 | D3 | A3 | VDDIOP0 | GPIO | PB21 | I/O | – | – | A | LCDDAT10 | O | 1 | PIO, I, PU, ST |
| B | A10 | O | 1 | ||||||||||
| C | TF0 | I/O | 1 | ||||||||||
| D | TCLK3 | I | 2 | ||||||||||
| E | FLEXCOM3_IO2 | I/O | 3 | ||||||||||
| F | GTX1 | O | 3 | ||||||||||
| E4 | C3 | D3 | VDDIOP0 | GPIO | PB22 | I/O | – | – | A | LCDDAT11 | O | 1 | PIO, I, PU, ST |
| B | A11 | O | 1 | ||||||||||
| C | TD0 | O | 1 | ||||||||||
| D | TIOA2 | I/O | 2 | ||||||||||
| E | FLEXCOM3_IO1 | I/O | 3 | ||||||||||
| F | GMDC | O | 3 | ||||||||||
| H2 | B3 | B2 | VDDIOP0 | GPIO | PB23 | I/O | – | – | A | LCDDAT12 | O | 1 | PIO, I, PU, ST |
| B | A12 | O | 1 | ||||||||||
| C | RD0 | I | 1 | ||||||||||
| D | TIOB2 | I/O | 2 | ||||||||||
| E | FLEXCOM3_IO0 | I/O | 3 | ||||||||||
| F | GMDIO | I/O | 3 | ||||||||||
| A3 | E2 | E3 | VDDIOP0 | GPIO | PB24 | I/O | – | – | A | LCDDAT13 | O | 1 | PIO, I, PU, ST |
| B | A13 | O | 1 | ||||||||||
| C | RK0 | I/O | 1 | ||||||||||
| D | TCLK2 | I | 2 | ||||||||||
| E | FLEXCOM3_IO3 | O | 3 | ||||||||||
| F | ISC_D10 | I | 3 | ||||||||||
| H1 | A3 | E2 | VDDIOP0 | GPIO | PB25 | I/O | – | – | A | LCDDAT14 | O | 1 | PIO, I, PU, ST |
| B | A14 | O | 1 | ||||||||||
| C | RF0 | I/O | 1 | ||||||||||
| E | FLEXCOM3_IO4 | O | 3 | ||||||||||
| F | ISC_D11 | I | 3 | ||||||||||
| G2 | G3 | D4 | VDDIOP0 | GPIO | PB26 | I/O | – | – | A | LCDDAT15 | O | 1 | PIO, I, PU, ST |
| B | A15 | O | 1 | ||||||||||
| C | URXD0 | I | 1 | ||||||||||
| D | PDMIC_DAT | 1 | |||||||||||
| F | ISC_D0 | I | 3 | ||||||||||
| H5 | F4 | C3 | VDDIOP0 | GPIO | PB27 | I/O | – | – | A | LCDDAT16 | O | 1 | PIO, I, PU, ST |
| B | A16 | O | 1 | ||||||||||
| C | UTXD0 | O | 1 | ||||||||||
| D | PDMIC_CLK | 1 | |||||||||||
| F | ISC_D1 | I | 3 | ||||||||||
| J2 | D2 | D2 | VDDIOP0 | GPIO | PB28 | I/O | – | – | A | LCDDAT17 | O | 1 | PIO, I, PU, ST |
| B | A17 | O | 1 | ||||||||||
| C | FLEXCOM0_IO0 | I/O | 1 | ||||||||||
| D | TIOA5 | I/O | 2 | ||||||||||
| F | ISC_D2 | I | 3 | ||||||||||
| J3 | G8 | B3 | VDDIOP0 | GPIO | PB29 | I/O | – | – | A | LCDDAT18 | O | 1 | PIO, I, PU, ST |
| B | A18 | O | 1 | ||||||||||
| C | FLEXCOM0_IO1 | I/O | 1 | ||||||||||
| D | TIOB5 | I/O | 2 | ||||||||||
| F | ISC_D3 | I | 3 | ||||||||||
| A2 | C2 | F3 | VDDIOP0 | GPIO | PB30 | I/O | – | – | A | LCDDAT19 | O | 1 | PIO, I, PU, ST |
| B | A19 | O | 1 | ||||||||||
| C | FLEXCOM0_IO2 | I/O | 1 | ||||||||||
| D | TCLK5 | I | 2 | ||||||||||
| F | ISC_D4 | I | 3 | ||||||||||
| J4 | G7 | A2 | VDDIOP0 | GPIO | PB31 | I/O | – | – | A | LCDDAT20 | O | 1 | PIO, I, PU, ST |
| B | A20 | O | 1 | ||||||||||
| C | FLEXCOM0_IO3 | O | 1 | ||||||||||
| D | TWD0 | I/O | 1 | ||||||||||
| F | ISC_D5 | I | 3 | ||||||||||
| T14 | N10 | L13 | VDDIOP1 | GPIO | PC0 | I/O | – | – | A | LCDDAT21 | O | 1 | PIO, I, PU, ST |
| B | A23 | O | 1 | ||||||||||
| C | FLEXCOM0_IO4 | O | 1 | ||||||||||
| D | TWCK0 | I/O | 1 | ||||||||||
| F | ISC_D6 | I | 3 | ||||||||||
| R16 | N11 | H11 | VDDIOP1 | GPIO | PC1 | I/O | – | – | A | LCDDAT22 | O | 1 | PIO, I, PU, ST |
| B | A24 | O | 1 | ||||||||||
| C | CANTX0 | O | 1 | ||||||||||
| D | SPI1_SPCK | I/O | 1 | ||||||||||
| E | I2SC0_CK | I/O | 1 | ||||||||||
| F | ISC_D7 | I | 3 | ||||||||||
| T15 | N9 | L11 | VDDIOP1 | GPIO | PC2 | I/O | – | – | A | LCDDAT23 | O | 1 | PIO, I, PU, ST |
| B | A25 | O | 1 | ||||||||||
| C | CANRX0 | I | 1 | ||||||||||
| D | SPI1_MOSI | I/O | 1 | ||||||||||
| E | I2SC0_MCK | O | 1 | ||||||||||
| F | ISC_D8 | I | 3 | ||||||||||
| T13 | M10 | F13 | VDDIOP1 | GPIO | PC3 | I/O | – | – | A | LCDPWM | O | 1 | PIO, I, PU, ST |
| B | NWAIT | I | 1 | ||||||||||
| C | TIOA1 | I/O | 1 | ||||||||||
| D | SPI1_MISO | I/O | 1 | ||||||||||
| E | I2SC0_WS | I/O | 1 | ||||||||||
| F | ISC_D9 | I | 3 | ||||||||||
| P16 | N15 | G14 | VDDIOP1 | GPIO | PC4 | I/O | – | – | A | LCDDISP | O | 1 | PIO, I, PU, ST |
| B | NWR1/NBS1 | O | 1 | ||||||||||
| C | TIOB1 | I/O | 1 | ||||||||||
| D | SPI1_NPCS0 | I/O | 1 | ||||||||||
| E | I2SC0_DI0 | I | 1 | ||||||||||
| F | ISC_PCK | I | 3 | ||||||||||
| L19 | M16 | J14 | VDDIOP1 | GPIO | PC5 | I/O | – | – | A | LCDVSYNC | O | 1 | PIO, I, PU, ST |
| B | NCS0 | O | 1 | ||||||||||
| C | TCLK1 | I | 1 | ||||||||||
| D | SPI1_NPCS1 | O | 1 | ||||||||||
| E | I2SC0_DO0 | O | 1 | ||||||||||
| F | ISC_VSYNC | I | 3 | ||||||||||
| R15 | L11 | J13 | VDDIOP1 | GPIO | PC6 | I/O | – | – | A | LCDHSYNC | O | 1 | PIO, I, PU, ST |
| B | NCS1 | O | 1 | ||||||||||
| C | TWD1 | I/O | 1 | ||||||||||
| D | SPI1_NPCS2 | O | 1 | ||||||||||
| F | ISC_HSYNC | I | 3 | ||||||||||
| N15 | M15 | F14 | VDDIOP1 | GPIO_CLK | PC7 | I/O | – | – | A | LCDPCK | O | 1 | PIO, I, PU, ST |
| B | NCS2 | O | 1 | ||||||||||
| C | TWCK1 | I/O | 1 | ||||||||||
| D | SPI1_NPCS3 | O | 1 | ||||||||||
| E | URXD1 | I | 2 | ||||||||||
| F | ISC_MCK | O | 3 | ||||||||||
| P11 | M13 | K13 | VDDIOP1 | GPIO | PC8 | I/O | – | – | A | LCDDEN | O | 1 | PIO, I, PU, ST |
| B | NANDRDY | I | 1 | ||||||||||
| C | FIQ | I | 1 | ||||||||||
| D | PCK0 | O | 3 | ||||||||||
| E | UTXD1 | O | 2 | ||||||||||
| F | ISC_FIELD | I | 3 | ||||||||||
| B2 | B2 | – | VDDISC | GPIO | PC9 | I/O | – | – | A | FIQ | I | 3 | PIO, I, PU, ST |
| B | GTSUCOMP | O | 1 | ||||||||||
| C | ISC_D0 | I | 1 | ||||||||||
| D | TIOA4 | I/O | 2 | ||||||||||
| K5 | G4 | – | VDDISC | GPIO | PC10 | I/O | – | – | A | LCDDAT2 | O | 2 | PIO, I, PU, ST |
| B | GTXCK | I/O | 1 | ||||||||||
| C | ISC_D1 | I | 1 | ||||||||||
| D | TIOB4 | I/O | 2 | ||||||||||
| E | CANTX0 | O | 2 | ||||||||||
| C2 | A2 | – | VDDISC | GPIO | PC11 | I/O | – | – | A | LCDDAT3 | O | 2 | PIO, I, PU, ST |
| B | GTXEN | O | 1 | ||||||||||
| C | ISC_D2 | I | 1 | ||||||||||
| D | TCLK4 | I | 2 | ||||||||||
| E | CANRX0 | I | 2 | ||||||||||
| F | A0/NBS0 | O | 2 | ||||||||||
| D2 | A1 | – | VDDISC | GPIO | PC12 | I/O | – | – | A | LCDDAT4 | O | 2 | PIO, I, PU, ST |
| B | GRXDV | I | 1 | ||||||||||
| C | ISC_D3 | I | 1 | ||||||||||
| D | URXD3 | I | 1 | ||||||||||
| E | TK0 | I/O | 2 | ||||||||||
| F | A1 | O | 2 | ||||||||||
| K2 | B1 | – | VDDISC | GPIO | PC13 | I/O | – | – | A | LCDDAT5 | O | 2 | PIO, I, PU, ST |
| B | GRXER | I | 1 | ||||||||||
| C | ISC_D4 | I | 1 | ||||||||||
| D | UTXD3 | O | 1 | ||||||||||
| E | TF0 | I/O | 2 | ||||||||||
| F | A2 | O | 2 | ||||||||||
| K6 | G5 | – | VDDISC | GPIO | PC14 | I/O | – | – | A | LCDDAT6 | O | 2 | PIO, I, PU, ST |
| B | GRX0 | I | 1 | ||||||||||
| C | ISC_D5 | I | 1 | ||||||||||
| E | TD0 | O | 2 | ||||||||||
| F | A3 | O | 2 | ||||||||||
| B1 | G2 | – | VDDISC | GPIO | PC15 | I/O | – | – | A | LCDDAT7 | O | 2 | PIO, I, PU, ST |
| B | GRX1 | I | 1 | ||||||||||
| C | ISC_D6 | I | 1 | ||||||||||
| E | RD0 | I | 2 | ||||||||||
| F | A4 | O | 2 | ||||||||||
| K9 | G6 | – | VDDISC | GPIO | PC16 | I/O | – | – | A | LCDDAT10 | O | 2 | PIO, I, PU, ST |
| B | GTX0 | O | 1 | ||||||||||
| C | ISC_D7 | I | 1 | ||||||||||
| E | RK0 | I/O | 2 | ||||||||||
| F | A5 | O | 2 | ||||||||||
| C1 | C1 | – | VDDISC | GPIO | PC17 | I/O | – | – | A | LCDDAT11 | O | 2 | PIO, I, PU, ST |
| B | GTX1 | O | 1 | ||||||||||
| C | ISC_D8 | I | 1 | ||||||||||
| E | RF0 | I/O | 2 | ||||||||||
| F | A6 | O | 2 | ||||||||||
| L9 | G9 | – | VDDISC | GPIO | PC18 | I/O | – | – | A | LCDDAT12 | O | 2 | PIO, I, PU, ST |
| B | GMDC | O | 1 | ||||||||||
| C | ISC_D9 | I | 1 | ||||||||||
| E | FLEXCOM3_IO2 | I/O | 2 | ||||||||||
| F | A7 | O | 2 | ||||||||||
| D1 | D1 | – | VDDISC | GPIO | PC19 | I/O | – | – | A | LCDDAT13 | O | 2 | PIO, I, PU, ST |
| B | GMDIO | I/O | 1 | ||||||||||
| C | ISC_D10 | I | 1 | ||||||||||
| E | FLEXCOM3_IO1 | I/O | 2 | ||||||||||
| F | A8 | O | 2 | ||||||||||
| L8 | H4 | – | VDDISC | GPIO | PC20 | I/O | – | – | A | LCDDAT14 | O | 2 | PIO, I, PU, ST |
| B | GRXCK | I | 1 | ||||||||||
| C | ISC_D11 | I | 1 | ||||||||||
| E | FLEXCOM3_IO0 | I/O | 2 | ||||||||||
| F | A9 | O | 2 | ||||||||||
| E3 | E1 | – | VDDISC | GPIO | PC21 | I/O | – | – | A | LCDDAT15 | O | 2 | PIO, I, PU, ST |
| B | GTXER | O | 1 | ||||||||||
| C | ISC_PCK | I | 1 | ||||||||||
| E | FLEXCOM3_IO3 | O | 2 | ||||||||||
| F | A10 | O | 2 | ||||||||||
| E2 | F1 | – | VDDISC | GPIO | PC22 | I/O | – | – | A | LCDDAT18 | O | 2 | PIO, I, PU, ST |
| B | GCRS | I | 1 | ||||||||||
| C | ISC_VSYNC | I | 1 | ||||||||||
| E | FLEXCOM3_IO4 | O | 2 | ||||||||||
| F | A11 | O | 2 | ||||||||||
| L7 | H9 | – | VDDISC | GPIO | PC23 | I/O | – | – | A | LCDDAT19 | O | 2 | PIO, I, PU, ST |
| B | GCOL | I | 1 | ||||||||||
| C | ISC_HSYNC | I | 1 | ||||||||||
| F | A12 | O | 2 | ||||||||||
| E1 | G1 | – | VDDISC | GPIO_CLK | PC24 | I/O | – | – | A | LCDDAT20 | O | 2 | PIO, I, PU, ST |
| B | GRX2 | I | 1 | ||||||||||
| C | ISC_MCK | O | 1 | ||||||||||
| F | A13 | O | 2 | ||||||||||
| L4 | H8 | – | VDDISC | GPIO | PC25 | I/O | – | – | A | LCDDAT21 | O | 2 | PIO, I, PU, ST |
| B | GRX3 | I | 1 | ||||||||||
| C | ISC_FIELD | I | 1 | ||||||||||
| F | A14 | O | 2 | ||||||||||
| D6 | F7 | – | VDDIOP2 | GPIO | PC26 | I/O | – | – | A | LCDDAT22 | O | 2 | PIO, I, PU, ST |
| B | GTX2 | O | 1 | ||||||||||
| D | CANTX1 | O | 1 | ||||||||||
| F | A15 | O | 2 | ||||||||||
| E7 | B10 | – | VDDIOP2 | GPIO | PC27 | I/O | – | – | A | LCDDAT23 | O | 2 | PIO, I, PU, ST |
| B | GTX3 | O | 1 | ||||||||||
| C | PCK1 | O | 2 | ||||||||||
| D | CANRX1 | I | 1 | ||||||||||
| E | TWD0 | I/O | 2 | ||||||||||
| F | A16 | O | 2 | ||||||||||
| J5 | F6 | – | VDDIOP2 | GPIO | PC28 | I/O | – | – | A | LCDPWM | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO0 | I/O | 1 | ||||||||||
| C | PCK2 | O | 1 | ||||||||||
| E | TWCK0 | I/O | 2 | ||||||||||
| F | A17 | O | 2 | ||||||||||
| C6 | B9 | – | VDDIOP2 | GPIO | PC29 | I/O | – | – | A | LCDDISP | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO1 | I/O | 1 | ||||||||||
| F | A18 | O | 2 | ||||||||||
| D7 | E6 | – | VDDIOP2 | GPIO | PC30 | I/O | – | – | A | LCDVSYNC | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO2 | I/O | 1 | ||||||||||
| F | A19 | O | 2 | ||||||||||
| C8 | A11 | – | VDDIOP2 | GPIO | PC31 | I/O | – | – | A | LCDHSYNC | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO3 | O | 1 | ||||||||||
| C | URXD3 | I | 2 | ||||||||||
| F | A20 | O | 2 | ||||||||||
| J7 | E7 | – | VDDIOP2 | GPIO_CLK | PD0 | I/O | – | – | A | LCDPCK | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | O | 1 | ||||||||||
| C | UTXD3 | O | 2 | ||||||||||
| D | GTSUCOMP | O | 2 | ||||||||||
| F | A23 | O | 2 | ||||||||||
| D8 | C9 | – | VDDIOP2 | GPIO | PD1 | I/O | – | – | A | LCDDEN | O | 2 | PIO, I, PU, ST |
| D | GRXCK | I | 2 | ||||||||||
| F | A24 | O | 2 | ||||||||||
| J6 | D8 | – | VDDIOP2 | GPIO_CLK | PD2 | I/O | – | – | A | URXD1 | I | 1 | PIO, I, PU, ST |
| D | GTXER | O | 2 | ||||||||||
| E | ISC_MCK | O | 2 | ||||||||||
| F | A25 | O | 2 | ||||||||||
| M3 | J1 | – | VDDANA | GPIO_AD | PD3 | I/O | PTC_X0 | – | A | UTXD1 | O | 1 | PIO, I, PU, ST |
| B | FIQ | I | 2 | ||||||||||
| D | GCRS | I | 2 | ||||||||||
| E | ISC_D11 | I | 2 | ||||||||||
| F | NWAIT | I | 2 | ||||||||||
| L6 | H7 | – | VDDANA | GPIO_AD | PD4 | I/O | PTC_X1 | – | A | TWD1 | I/O | 2 | PIO, I, PU, ST |
| B | URXD2 | I | 1 | ||||||||||
| D | GCOL | I | 2 | ||||||||||
| E | ISC_D10 | I | 2 | ||||||||||
| F | NCS0 | O | 2 | ||||||||||
| L2 | H1 | – | VDDANA | GPIO_AD | PD5 | I/O | PTC_X2 | – | A | TWCK1 | I/O | 2 | PIO, I, PU, ST |
| B | UTXD2 | O | 1 | ||||||||||
| D | GRX2 | I | 2 | ||||||||||
| E | ISC_D9 | I | 2 | ||||||||||
| F | NCS1 | O | 2 | ||||||||||
| J1 | J2 | – | VDDANA | GPIO_AD | PD6 | I/O | PTC_X3 | – | A | TCK | I | 2 | PIO, I, PU, ST |
| B | PCK1 | O | 1 | ||||||||||
| D | GRX3 | I | 2 | ||||||||||
| E | ISC_D8 | I | 2 | ||||||||||
| F | NCS2 | O | 2 | ||||||||||
| L5 | H6 | H5 | VDDANA | GPIO_AD | PD7 | I/O | PTC_X4 | – | A | TDI | I | 2 | PIO, I, PU, ST |
| C | UTMI_RXVAL | O | 1 | ||||||||||
| D | GTX2 | O | 2 | ||||||||||
| E | ISC_D0 | I | 2 | ||||||||||
| F | NWR1/NBS1 | O | 2 | ||||||||||
| K1 | K3 | J2 | VDDANA | GPIO_AD | PD8 | I/O | PTC_X5 | – | A | TDO | O | 2 | PIO, I, PU, ST |
| C | UTMI_RXERR | O | 1 | ||||||||||
| D | GTX3 | O | 2 | ||||||||||
| E | ISC_D1 | I | 2 | ||||||||||
| F | NANDRDY | I | 2 | ||||||||||
| L3 | J4 | G4 | VDDANA | GPIO_AD | PD9 | I/O | PTC_X6 | – | A | TMS | I | 2 | PIO, I, PU, ST |
| C | UTMI_RXACT | O | 1 | ||||||||||
| D | GTXCK | I/O | 2 | ||||||||||
| E | ISC_D2 | I | 2 | ||||||||||
| L1 | J3 | C2 | VDDANA | GPIO_AD | PD10 | I/O | PTC_X7 | – | A | NTRST | I | 2 | PIO, I, PU, ST |
| C | UTMI_HDIS | O | 1 | ||||||||||
| D | GTXEN | O | 2 | ||||||||||
| E | ISC_D3 | I | 2 | ||||||||||
| N3 | K2 | F2 | VDDANA | GPIO_AD | PD11 | I/O | PTC_Y0 | – | A | TIOA1 | I/O | 3 | PIO, I, PU, ST |
| B | PCK2 | O | 2 | ||||||||||
| C | UTMI_LS0 | O | 1 | ||||||||||
| D | GRXDV | I | 2 | ||||||||||
| E | ISC_D4 | I | 2 | ||||||||||
| F | ISC_MCK | O | 4 | ||||||||||
| M7 | K9 | K4 | VDDANA | GPIO_AD | PD12 | I/O | PTC_Y1 | – | A | TIOB1 | I/O | 3 | PIO, I, PU, ST |
| B | FLEXCOM4_IO0 | I/O | 2 | ||||||||||
| C | UTMI_LS1 | O | 1 | ||||||||||
| D | GRXER | I | 2 | ||||||||||
| E | ISC_D5 | I | 2 | ||||||||||
| F | ISC_D4 | I | 4 | ||||||||||
| N2 | N1 | C1 | VDDANA | GPIO_AD | PD13 | I/O | PTC_Y2 | – | A | TCLK1 | I | 3 | PIO, I, PU, ST |
| B | FLEXCOM4_IO1 | I/O | 2 | ||||||||||
| C | UTMI_CDRCPSEL0 | I | 1 | ||||||||||
| D | GRX0 | I | 2 | ||||||||||
| E | ISC_D6 | I | 2 | ||||||||||
| F | ISC_D5 | I | 4 | ||||||||||
| M6 | K5 | H2 | VDDANA | GPIO_AD | PD14 | I/O | PTC_Y3 | – | A | TCK | I | 1 | A, PU, ST |
| B | FLEXCOM4_IO2 | I/O | 2 | ||||||||||
| C | UTMI_CDRCPSEL1 | I | 1 | ||||||||||
| D | GRX1 | I | 2 | ||||||||||
| E | ISC_D7 | I | 2 | ||||||||||
| F | ISC_D6 | I | 4 | ||||||||||
| M5 | K8 | G2 | VDDANA | GPIO_AD | PD15 | I/O | PTC_Y4 | – | A | TDI | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO3 | O | 2 | ||||||||||
| C | UTMI_CDRCPDIVEN | I | 1 | ||||||||||
| D | GTX0 | O | 2 | ||||||||||
| E | ISC_PCK | I | 2 | ||||||||||
| F | ISC_D7 | I | 4 | ||||||||||
| M1 | L1 | J1 | VDDANA | GPIO_AD | PD16 | I/O | PTC_Y5 | – | A | TDO | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | O | 2 | ||||||||||
| C | UTMI_CDRBISTEN | I | 1 | ||||||||||
| D | GTX1 | O | 2 | ||||||||||
| E | ISC_VSYNC | I | 2 | ||||||||||
| F | ISC_D8 | I | 4 | ||||||||||
| M2 | K1 | A1 | VDDANA | GPIO_AD | PD17 | I/O | PTC_Y6 | – | A | TMS | I | 1 | A, PU, ST |
| C | UTMI_CDRCPSELDIV | O | 1 | ||||||||||
| D | GMDC | O | 2 | ||||||||||
| E | ISC_HSYNC | I | 2 | ||||||||||
| F | ISC_D9 | I | 4 | ||||||||||
| M4 | J7 | G3 | VDDANA | GPIO_AD | PD18 | I/O | PTC_Y7 | – | A | NTRST | I | 1 | PIO, I, PU, ST |
| D | GMDIO | I/O | 2 | ||||||||||
| E | ISC_FIELD | I | 2 | ||||||||||
| F | ISC_D10 | I | 4 | ||||||||||
| M8 | L8 | K2 | VDDANA | GPIO_AD | PD19 | I/O | AD0 | – | A | PCK0 | O | 1 | PIO, I, PU, ST |
| B | TWD1 | I/O | 3 | ||||||||||
| C | URXD2 | I | 3 | ||||||||||
| E | I2SC0_CK | I/O | 2 | ||||||||||
| F | ISC_D11 | I | 4 | ||||||||||
| N1 | L2 | H1 | VDDANA | GPIO_AD | PD20 | I/O | AD1 | – | A | TIOA2 | I/O | 3 | PIO, I, PU, ST |
| B | TWCK1 | I/O | 3 | ||||||||||
| C | UTXD2 | O | 3 | ||||||||||
| E | I2SC0_MCK | O | 2 | ||||||||||
| F | ISC_PCK | I | 4 | ||||||||||
| P3 | P1 | G1 | VDDANA | GPIO_AD | PD21 | I/O | AD2 | – | A | TIOB2 | I/O | 3 | PIO, I, PU, ST |
| B | TWD0 | I/O | 4 | ||||||||||
| C | FLEXCOM4_IO0 | I/O | 3 | ||||||||||
| E | I2SC0_WS | I/O | 2 | ||||||||||
| F | ISC_VSYNC | I | 4 | ||||||||||
| N6 | L6 | F1 | VDDANA | GPIO_AD | PD22 | I/O | AD3 | – | A | TCLK2 | I | 3 | PIO, I, PU, ST |
| B | TWCK0 | I/O | 4 | ||||||||||
| C | FLEXCOM4_IO1 | I/O | 3 | ||||||||||
| E | I2SC0_DI0 | I | 2 | ||||||||||
| F | ISC_HSYNC | I | 4 | ||||||||||
| P1 | T1 | E1 | VDDANA | GPIO_AD | PD23 | I/O | AD4 | – | A | URXD2 | I | 2 | PIO, I, PU, ST |
| C | FLEXCOM4_IO2 | I/O | 3 | ||||||||||
| E | I2SC0_DO0 | O | 2 | ||||||||||
| F | ISC_FIELD | I | 4 | ||||||||||
| N8 | L4 | – | VDDANA | GPIO_AD | PD24 | I/O | AD5 | – | A | UTXD2 | O | 2 | PIO, I, PU, ST |
| C | FLEXCOM4_IO3 | O | 3 | ||||||||||
| P8 | L5 | – | VDDANA | GPIO_AD | PD25 | I/O | AD6 | – | A | SPI1_SPCK | I/O | 3 | PIO, I, PU, ST |
| C | FLEXCOM4_IO4 | O | 3 | ||||||||||
| P2 | R1 | – | VDDANA | GPIO_AD | PD26 | I/O | AD7 | – | A | SPI1_MOSI | I/O | 3 | PIO, I, PU, ST |
| C | FLEXCOM2_IO0 | I/O | 2 | ||||||||||
| N5 | L7 | – | VDDANA | GPIO_AD | PD27 | I/O | AD8 | – | A | SPI1_MISO | I/O | 3 | PIO, I, PU, ST |
| B | TCK | I | 3 | ||||||||||
| C | FLEXCOM2_IO1 | I/O | 2 | ||||||||||
| N4 | L3 | – | VDDANA | GPIO_AD | PD28 | I/O | AD9 | – | A | SPI1_NPCS0 | I/O | 3 | PIO, I, PU, ST |
| B | TDI | I | 3 | ||||||||||
| C | FLEXCOM2_IO2 | I/O | 2 | ||||||||||
| R2 | M2 | – | VDDANA | GPIO_AD | PD29 | I/O | AD10 | – | A | SPI1_NPCS1 | O | 3 | PIO, I, PU, ST |
| B | TDO | O | 3 | ||||||||||
| C | FLEXCOM2_IO3 | O | 2 | ||||||||||
| D | TIOA3 | I/O | 3 | ||||||||||
| E | TWD0 | I/O | 3 | ||||||||||
| N10 | M9 | – | VDDANA | GPIO_AD | PD30 | I/O | AD11 | – | A | SPI1_NPCS2 | O | 3 | PIO, I, PU, ST |
| B | TMS | I | 3 | ||||||||||
| C | FLEXCOM2_IO4 | O | 2 | ||||||||||
| D | TIOB3 | I/O | 3 | ||||||||||
| E | TWCK0 | I/O | 3 | ||||||||||
| P7 | M8 | – | VDDANA | GPIO | PD31 | I/O | – | – | A | ADTRG | I | 1 | PIO, I, PU, ST |
| B | NTRST | I | 3 | ||||||||||
| C | IRQ | I | 4 | ||||||||||
| D | TCLK3 | I | 3 | ||||||||||
| E | PCK0 | O | 2 | ||||||||||
| M9 | L9 | L1 | VDDANA | – | ADVREF | I | – | – | – | – | – | – | – |
| G1, H6 | K4, J5 | K3, L2 | VDDANA | power | VDDANA | I | – | – | – | – | – | – | – |
| F1, G5 | J6, M1 | L3, K1 | GNDANA | ground | GNDANA | I | – | – | – | – | – | – | – |
| M12, J10 | J10, F11 | K12, F12 | VDDIODDR | DDR | DDR_VREF | I | – | – | – | – | – | – | – |
| C19 | - | - | VDDIODDR | DDR | ZQ | - | - | - | - | - | - | - | - |
| E11, E8, H10, J13, J8, L10, P12 | L10, L14, J8, H10, G12, E11, E8 | F10, E8, E9, E10, G12, H12, J12 | VDDIODDR | power | VDDIODDR | I | – | – | – | – | – | – | – |
| E10, F8, G10, J9, L11, M13, N12 | K10, M14, J9, G10, H12, E10, F8 | K11, J11, F9, C10, E11, F8, F11, G13, H13 | GNDIODDR | ground | GNDIODDR | I | – | – | – | – | – | – | – |
| C3, C9, K3, U9, V5, W6, K8 | H2, U3, P7, L12, E9, D7 | G7, H4, D14, E14, L5 | VDDCORE | power | VDDCORE | I | – | – | – | – | – | – | – |
| A1, D9, J11, K4, K7, V9, W1 | E12, F12, J11, K11, K6, K7 | G11, E12, E13, H3, H7, H8, J3 | GNDCORE | ground | GNDCORE | I | – | – | – | – | – | – | – |
| B4, D5 | D4, F3 | F4, E4 | VDDIOP0 | power | VDDIOP0 | I | – | – | – | – | – | – | – |
| A5, D4 | E3, F2 | E5, F5 | GNDIOP0 | ground | GNDIOP0 | I | – | – | – | – | – | – | – |
| V13, V18 | N12, P12 | N9, N10 | VDDIOP1 | power | VDDIOP1 | I | – | – | – | – | – | – | – |
| P13, R13, W13, W19 | M12, P11 | M9, M10 | GNDIOP1 | ground | GNDIOP1 | I | – | – | – | – | – | – | – |
| A8 | D9 | – | VDDIOP2 | power | VDDIOP2 | I | – | – | – | – | – | – | – |
| B9 | D6 | – | GNDIOP2 | ground | GNDIOP2 | I | – | – | – | – | – | – | – |
| T7 | N8 | J7 | VDDSDMMC | power | VDDSDMMC | I | – | – | – | – | – | – | – |
| T8 | R8 | J8 | GNDSDMMC | ground | GNDSDMMC | I | – | – | – | – | – | – | – |
| G3 | H3 | – | VDDISC | power | VDDISC | I | – | – | – | – | – | – | – |
| H3 | H5 | – | GNDISC | ground | GNDISC | I | – | – | – | – | – | – | – |
| U15 | N13 | M13 | VDDFUSE | power | VDDFUSE | I | – | – | – | – | – | – | – |
| P9 | R5 | P4 | VDDPLLA | power | VDDPLLA | I | – | – | – | – | – | – | – |
| P10 | T5 | L6 | GNDPLLA | ground | GNDPLLA | I | – | – | – | – | – | – | – |
| R6 | M4 | K6 | VDDAUDIOPLL | power | VDDAUDIOPLL | I | – | – | – | – | – | – | – |
| N9 | T3 | J6 | GNDDPLL | ground | GNDDPLL | I | – | – | – | – | – | – | – |
| P6 | T4 | H6 | GNDAUDIOPLL | ground | GNDAUDIOPLL | I | – | – | – | – | – | – | – |
| W2 | T8 | P1 | VDDAUDIOPLL | – | CLK_AUDIO | O | – | – | – | – | – | – | – |
| W5 | U9 | N5 | VDDOSC | – | XIN | I | – | – | – | – | – | – | – |
| W4 | U8 | P5 | VDDOSC | – | XOUT | O | – | – | – | – | – | – | – |
| R10 | N6 | M7 | VDDOSC | – | VDDOSC | I | – | – | – | – | – | – | – |
| T11 | P5 | N6 | GNDOSC | ground | GNDOSC | I | – | – | – | – | – | – | – |
| R8 | P6 | M6 | VDDUTMII | power | VDDUTMII | I | – | – | – | – | – | – | – |
| U7 | R7 | – | VDDHSIC | power | VDDHSIC | I | – | – | – | – | – | – | – |
| R7 | M6 | L7 | GNDUTMII | ground | GNDUTMII | I | – | – | – | – | – | – | – |
| W7 | U10 | N7 | VDDUTMII | – | HHSDPA | I/O | – | – | – | – | – | – | – |
| V7 | T10 | P7 | VDDUTMII | – | HHSDMA | I/O | – | – | – | – | – | – | – |
| W8 | U11 | N8 | VDDUTMII | – | HHSDPB | I/O | – | – | – | – | – | – | – |
| V8 | T11 | P8 | VDDUTMII | – | HHSDMB | I/O | – | – | – | – | – | – | – |
| W9 | T12 | – | VDDHSIC | – | HHSDPDATC | I/O | – | – | – | – | – | – | – |
| W10 | U12 | – | VDDHSIC | – | HHSDMSTRC | I/O | – | – | – | – | – | – | – |
| T6 | M7 | K7 | VDDUTMIC | power | VDDUTMIC | I | – | – | – | – | – | – | – |
| U6 | R6 | G5 | GNDUTMIC | ground | GNDUTMIC | I | – | – | – | – | – | – | – |
| V6 | T6 | P6 | VDDUTMIC | – | VBG | I | – | – | – | – | – | – | – |
| T2 | R4 | D1 | VDDBU | – | TST | I | – | – | – | – | – | – | – |
| W3 | T7 | J5 | VDDBU | – | NRST | I | – | – | – | – | – | – | – |
| T3 | R3 | N3 | VDDBU | – | JTAGSEL | I | – | – | – | – | – | – | – |
| U2 | R2 | N1 | VDDBU | – | WKUP | I | – | – | – | – | – | – | – |
| R1 | N2 | – | VDDBU | – | RXD | I | – | – | – | – | – | – | – |
| P4 | T2 | B1 | VDDBU | – | SHDN | O | – | – | – | – | – | – | – |
| R4 | P3 | N4 | VDDBU | – | PIOBU0 | I/O | – | – | – | – | – | – | – |
| R5 | M3 | L4 | VDDBU | – | PIOBU1 | I/O | – | – | – | – | – | – | – |
| R3 | P2 | M3 | VDDBU | – | PIOBU2 | I/O | – | – | – | – | – | – | – |
| T4 | P4 | M4 | VDDBU | – | PIOBU3 | I/O | – | – | – | – | – | – | – |
| U3 | N4 | J4 | VDDBU | – | PIOBU4 | I/O | – | – | – | – | – | – | – |
| T5 | M5 | M5 | VDDBU | – | PIOBU5 | I/O | – | – | – | – | – | – | – |
| U5 | N5 | – | VDDBU | – | PIOBU6 | I/O | – | – | – | – | – | – | – |
| P5 | N3 | – | VDDBU | – | PIOBU7 | I/O | – | – | – | – | – | – | – |
| V3 | U5 | K5 | VDDBU | power | VDDBU | I | – | – | – | – | – | – | – |
| U4 | U4 | N2 | GNDBU | ground | GNDBU | I | – | – | – | – | – | – | – |
| U1 | U2 | M1 | VDDBU | – | XIN32 | I | – | – | – | – | – | – | – |
| T1 | U1 | M2 | VDDBU | – | XOUT32 | O | – | – | – | – | – | – | – |
| V1 | U6 | P2 | VDDBU | – | COMPP | I | – | – | – | – | – | – | – |
| V2 | U7 | P3 | VDDBU | – | COMPN | I | – | – | – | – | – | – | – |
| - | D17 | D12 | DDRM_VDDQ(2) | – | ODT | I | – | – | – | – | – | – | – |
| - | A16, B16, C16, D16, E15, G17, J17, L16 | B10, A12, D10, D11 | DDRM_VDD | power | DDRM_VDD | I | – | – | – | – | – | – | – |
| - | E16 | E7 | DDRM_VDDL(2) | power | DDRM_VDDL(2) | I | – | – | – | – | – | – | – |
| - | F15, G15, H15, J15, K15, L15 | A7, A13, A9, A11, B6, C12 | DDRM_VDDQ(2) | power | DDRM_VDDQ(2) | – | – | – | – | – | – | – | – |
| A14, A19, B14, B18, C14, C18, D14, D18, E14, E18, F14, F18, G14, G18, H14, H18, N14, N17, N18, P14, P18, R14, R18, T18 | A17, B17, C17, D15, E14, F17, H17, L17 | B14, A8, C11, C14, D8 | DDRM_VSS | ground | DDRM_VSS | – | – | – | – | – | – | – | – |
| - | E17 | D13 | DDRM_VSSDL | ground | DDRM_VSSDL | I | – | – | – | – | – | – | – |
| - | F16, G16, H16, J16, K16, K17 | A10, A14, B11, B12, B13, C13 | DDRM_VSSQ | ground | DDRM_VSSQ | I | – | – | – | – | – | – | – |
| B15, B17, B19, D15, D17, D19, F15, F17, F19, H15, H17, H19, K15, K17, K19, M15, M17, M19, P15, P17, P19, T17, T19 | - | - | DDRM_VDD12(3) | power | DDRM_VDD12(3) | I | - | - | - | - | - | - | - |
| B11, B13, D11, D13, K13, K16 | - | - | DDRM_VDD18(3) | power | DDRM_VDD18(3) | I | - | - | - | - | - | - | - |
| A13, A15, A16, A17, A18, B10, B12, B16, C10, C11, C12, C13, C15, C16, C17, D10, D12, D16, E12, E13, E15, E16, E17, E19, E5, E6, E9, F10, F11, F12, F13, F16, F5, F6, F7, F9, G11, G12, G13, G15, G16, G17, G19, G7, G8, G9, H11, H12, H13, H16, H7, H8, H9, J12, J14, J15, J16, J17, J18, J19, K10, K11, K12, K14, L12, L13, L14, L15, L16, M10, M11, M14, N11, N13, N16, N7, R11, R12, R17, T12, T9, U10, U11, U8, V4 | A12, A13, A14, A15, B11, B12, B13, B14, B15, C10, C11, C12, C13, C14, C15, D10, D11, D12, D13, D14, E13, F9, F10, F13, F14, G11, G13, G14, H11, H13, H14, J12, J13, J14, K12, K13, K14, L13, R12, T9 | – | – | NC(4) | – | – | – | – | – | – | – | – | – |
Note:
- Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger
- Refer to the DDR2-SDRAM data sheet for DDRM_VDDQ and DDRM_VDDL definitions. DDRM_VDDQ/DDRM_VDDL = 1.8V ±0.1V.
- DDRM_VDD18 stands for VDD1, DDRM_VDD12 stands for VDD2, refer to the LPDDR2-SDRAM data sheet for VDD1 and VDD2 definitions.
- These balls are not internally connected, they can be left unconnected, connected to any GND, VDD or to any slowly varying signal to avoid any EMI related issues.