7.1 SPLIP mode does not work with some header sizes
The Secure Protocol Layers Improved Performances (SPLIP) mode does not work when the ESP header is not an integer multiple of 4 words.
Work Around
When the ESP header is not an integer multiple of 4 words, disable SPLIP mode to stop AES from automatically uploading the encrypted payload into SHA, and use the central DMA to feed SHA with the encrypted payload.
Affected Device Revisions
|
A0 A0-D1G A0-D2G |
A1 A1-D1G A1-D2G A1-D5M | ||||||
| X | X |