9.2 MCAN_TSU_TSS1 not reset after a MCAN_TSU_TSx read
TSL[15:0] and TSN[15:0] in MCAN TSU Timestamp Status 1 (MCAN_TSU_TSS1) are not reset after reading a MCAN TSU Timestamp Status (MCAN_TSU_TSx) register.
Work Around
Proceed as follows:
- Read MCAN_TSU_TSx.
- For each bit set, read the corresponding MCAN_TSU_TSx and save the values.
- Write the same MCAN_TSU_TSx register with value ‘0’ to reset the corresponding bit in MCAN_TSU_TSS1.
Affected Device Revisions
|
A0 A0-D1G A0-D2G |
A1 A1-D1G A1-D2G A1-D5M | ||||||
| X | X |