2.3 Boot failure on e.MMC memories
The device fails to load a bootstrap program (boot.bin) from an e.MMC USER partition.
Work Around
- Always use the e.MMC BOOT partition to store the boot.bin file and enable the e.MMC BOOT partition feature, and
- Set the selected SDMMCx interface as boot media 1 and boot media 2 in the Boot Configuration Packet.
Affected Device Revisions
|
A0 A0-D1G A0-D2G |
A1 A1-D1G A1-D2G A1-D5M | ||||||
| X | X |