Scope
The SAM9X7 Series device that you have received conforms functionally to the current SAM9X7 Series data sheet (DS60001813) or SAM9X75 System-in-Package (SiP) data sheet (DS60001827), except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the device revision and device identification listed in the following table. The silicon issues are summarized in the Silicon Issue Summary section.
Data sheet clarifications and corrections (if applicable) are located in the Data Sheet Clarifications section.
The silicon device revisions and device IDs are shown in the following table.
| Ordering Code | Device Revision | Device Identification |
|---|---|---|
| DBGU_CIDR[31:0] | ||
| SAM9X70(T)-I/4PB | A0 | 0x89750030 |
| SAM9X70(T)-V/4PB | ||
| SAM9X72(T)-I/4PB | ||
| SAM9X72(T)-V/4PB | ||
| SAM9X75(T)-I/4PB | ||
| SAM9X75(T)-V/4PB | ||
| SAM9X75D1G(T)-I/4TB | A0-D1G | |
| SAM9X75D2G(T)-I/4TB | A0-D2G | |
| SAM9X70(T)-I/4PB | A1 | 0x89750031 |
| SAM9X70(T)-V/4PB | ||
| SAM9X70(T)-V/6GW | ||
| SAM9X72(T)-I/4PB | ||
| SAM9X72(T)-V/4PB | ||
| SAM9X72(T)-V/6GW | ||
| SAM9X75(T)-I/4PB | ||
| SAM9X75(T)-V/4PB(VAO) | ||
| SAM9X75(T)-V/6GW | ||
| SAM9X75D5M(T)-I/4TB | A1-D5M | |
| SAM9X75D5M(T)-V/4TB(VAO) | ||
| SAM9X75D1G(T)-I/4TB | A1-D1G | |
| SAM9X75D2G(T)-I/4TB | A1-D2G |