Scope

The SAM9X7 Series device that you have received conforms functionally to the current SAM9X7 Series data sheet (DS60001813) or SAM9X75 System-in-Package (SiP) data sheet (DS60001827), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the device revision and device identification listed in the following table. The silicon issues are summarized in the Silicon Issue Summary section.

Data sheet clarifications and corrections (if applicable) are located in the Data Sheet Clarifications section.

The silicon device revisions and device IDs are shown in the following table.

Table . SAM9X7 Series Device Identification
Ordering CodeDevice RevisionDevice Identification
DBGU_CIDR[31:0]
SAM9X70(T)-I/4PBA00x89750030
SAM9X70(T)-V/4PB
SAM9X72(T)-I/4PB
SAM9X72(T)-V/4PB
SAM9X75(T)-I/4PB
SAM9X75(T)-V/4PB
SAM9X75D1G(T)-I/4TBA0-D1G
SAM9X75D2G(T)-I/4TBA0-D2G
SAM9X70(T)-I/4PBA10x89750031
SAM9X70(T)-V/4PB
SAM9X70(T)-V/6GW
SAM9X72(T)-I/4PB
SAM9X72(T)-V/4PB
SAM9X72(T)-V/6GW
SAM9X75(T)-I/4PB
SAM9X75(T)-V/4PB(VAO)
SAM9X75(T)-V/6GW
SAM9X75D5M(T)-I/4TBA1-D5M
SAM9X75D5M(T)-V/4TB(VAO)
SAM9X75D1G(T)-I/4TBA1-D1G
SAM9X75D1G(T)-V/4TB(VAO)
SAM9X75D2G(T)-I/4TBA1-D2G
SAM9X75D2G(T)-V/4TB(VAO)
SAM9X70(T)-I/4PBA20x89750032
SAM9X70(T)-V/4PB
SAM9X70(T)-V/6GW
SAM9X72(T)-I/4PB
SAM9X72(T)-V/4PB
SAM9X72(T)-V/6GW
SAM9X75(T)-I/4PB
SAM9X75(T)-V/4PB(VAO)
SAM9X75(T)-V/6GW
SAM9X75D5M(T)-I/4TBA2-D5M
SAM9X75D5M(T)-V/4TB(VAO)
SAM9X75D1G(T)-I/4TBA2-D1G
SAM9X75D1G(T)-V/4TB(VAO)
SAM9X75D2G(T)-I/4TBA2-D2G
SAM9X75D2G(T)-V/4TB(VAO)
Note: Refer to the “Debug Unit (DBGU)” and “Product Identification System” sections in the current device data sheet for detailed information on chip identification for your specific device.