10.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMD[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6:0 – CMD[6:0] Command
A change from one
command to another must always go through a No command (NOCMD
)
or No operation (NOOP
) command. If attempting written to a
programming command (except NOCMD
or NOOP
)
while the Flash or EEPROM is busy, a Command Collision error is signalized in
the ERROR bit field in the NVMCTRL.STATUS register.
Value | Name | Description |
---|---|---|
0x00 | NOCMD | No command |
0x01 | NOOP | No operation |
0x02 | FLWR | Flash Write Enable |
0x08 | FLPER | Flash Page Erase Enable |
0x09 | FLMPER2 | Flash 2-page Erase Enable |
0x0A | FLMPER4 | Flash 4-page Erase Enable |
0x0B | FLMPER8 | Flash 8-page Erase Enable |
0x0C | FLMPER16 | Flash 16-page Erase Enable |
0x0D | FLMPER32 | Flash 32-page Erase Enable |
0x12 | EEWR | EEPROM Write Enable |
0x13 | EEERWR | EEPROM Erase and Write Enable |
0x18 | EEBER | EEPROM Byte Erase Enable |
0x19 | EEMBER2 | EEPROM 2-byte Erase Enable |
0x1A | EEMBER4 | EEPROM 4-byte Erase Enable |
0x1B | EEMBER8 | EEPROM 8-byte Erase Enable |
0x1C | EEMBER16 | EEPROM 16-byte Erase Enable |
0x1D | EEMBER32 | EEPROM 32-byte Erase Enable |
0x20 | CHER | Erase Flash and EEPROM. EEPROM is skipped if EESAVE fuse is set. (UPDI access only.) |
0x30 | EECHER | Erase EEPROM |
Other | - | Reserved |