30.1 Features

  • Selectable Response Time
  • Selectable Hysteresis
  • Analog Comparator Output Available on Pin
  • Comparator Output Inversion Available
  • Flexible Input Selection:
    • 4 positive pins
    • 3 negative pins
    • Internal reference voltage generator (DACREF)
  • Interrupt Generation on:
    • Rising edge
    • Falling edge
    • Both edges
  • Window Function Interrupt Generation on:
    • Signal above the window
    • Signal inside the window
    • Signal below the window
    • Signal outside the window
  • Event Generation:
    • Comparator output
    • Window function