7.4 SRAM Data Memory
The primary task of the SRAM memory is to store application data. Also, the
program stack is located at the end of SRAM. It is not possible to execute from
SRAM.
Property |
AVR128DA28 AVR128DA32 AVR128DA48 AVR128DA64 |
---|---|
Size | 16 KB |
Start address | 0x4000 |
End address | 0x7FFF |