22.3.3.2 Output
Timer synchronization and output logic level depend on the selected Timer Mode (CNTMODE)
bit field in the Control B (TCBn.CTRLB) register. In Single-Shot mode, the timer/counter
can be configured so that the signal generation happens asynchronously to an incoming
event (ASYNC = 1
in TCBn.CTRLB). Then, the output signal is set
immediately at the incoming event instead of being synchronized to the TCB clock. Due to
synchronization delay for the counter, the waveform output will be set high three to
four CLK_TCB cycles more than what is defined by the TOP value.
Writing the Compare/Capture Output Enable (CCMPEN) bit in TCBn.CTRLB to
‘1
’ enables the waveform output, making the waveform output
available on the corresponding pin, overriding the value in the corresponding PORT
output register.
CCMPEN | CNTMODE | ASYNC | Output |
---|---|---|---|
1 |
Single-Shot mode | 0 |
The output is high when the counter starts and low when the counter stops |
1 |
The output is high when the event arrives and low when the counter stops | ||
8-bit PWM mode | Not applicable | 8-bit PWM mode | |
Other modes | Not applicable | The Compare/Capture Pin Initial Value (CCMPINIT) bit in the Control B (TCBn.CTRLB) register selects the initial output level | |
0 |
Not applicable | Not applicable | No output |
Changing modes while the peripheral is enabled is not recommended, as this can produce an unpredictable output. There is a possibility that an interrupt flag is set during the timer configuration. It is recommended to clear the Timer/Counter Interrupt Flags (TCBn.INTFLAGS) register after configuring the peripheral.