17.5.14 Multi-Pin Control Set Mask

For faster configuration of the port module, the multi-pin configuration write enables the configuration of several port pins in a single cycle. Especially with large pin count devices, this function can significantly speed up PORT pin configuration operations.

Name: PINCTRLSET
Offset: 0x0D
Reset: 0x00
Property: -

Bit 76543210 
 PINCTRLSET[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – PINCTRLSET[7:0] Multi-Pin Control Set Mask

This bit field controls the setting of bits in the individual Pin n Control (PORTx.PINnCTRL) registers without using an individual read-modify-write operation for each register.

Writing a ‘0’ to bit n in this bit field has no effect.

Writing a ‘1’ to bit n in this bit field will set the individual bits in the PORTx.PINnCTRL register, according to the bits set to ‘1’ in the Multi-Pin Configuration (PORTx.PINCONFIG) register.

Reading this bit field will always return zero.