31.5.9 Command

Name: COMMAND
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
       SPCONVSTCONV 
Access R/WR/W 
Reset 00 

Bit 1 – SPCONV Stop Conversion

Writing a ‘1’ to this bit will end the current measurement. This bit will take precedence over the Start Conversion (STCONV) bit. Writing a ‘0’ to this bit has no effect.

Bit 0 – STCONV Start Conversion

Writing a ‘1’ to this bit will start a conversion as soon as any ongoing conversions are completed. If in Free-Running mode, this will start the first conversion. STCONV will read as ‘1’ as long as a conversion is in progress. When the conversion is complete, this bit is automatically cleared. Writing a ‘0’ to this bit has no effect.