21.5.10 Interrupt Control Register - Normal Mode

Name: INTCTRL
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
  CMP2CMP1CMP0   OVF 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 6 – CMP2 Compare Channel 2 Interrupt Enable

See CMP0.

Bit 5 – CMP1 Compare Channel 1 Interrupt Enable

See CMP0.

Bit 4 – CMP0 Compare Channel 0 Interrupt Enable

Writing the CMPn bit to ‘1’ enables the interrupt from Compare Channel n.

Bit 0 – OVF Timer Overflow/Underflow Interrupt Enable

Writing the OVF bit to ‘1’ enables the overflow/underflow interrupt.