10.3.6 Configuration Change Protection

This peripheral has registers that are under Configuration Change Protection (CCP). To write to these registers, a given key must first be written to the CPU.CCP register, followed by a write access to the protected bits within four CPU instructions.

Attempting to write to a protected register without following the appropriate CCP unlock sequence leaves it unchanged.

The following registers are under CCP:

Table 10-7. NVMCTRL - Registers Under Configuration Change Protection
Register Key
NVMCTRL.CTRLA SPM
NVMCTRL.CTRLB IOREG