33.4 Signal Description

Table 33-1. Signal Description
Name Type Description
Y[m:0] Analog Y-line (Input/Output)
X[n:0] Digital X-line (Output)
Note: The number of X- and Y-lines are device-dependent. Refer to the Family Overview section for details.

For available pins and functionalities, refer to the I/O Multiplexing and Considerations section in the device data sheet.