4.1 General Guidelines

Soldering pads of unused pins should not be connected to the circuit.

The PORT pins are in their default state after Reset. Follow the recommendations in the PORT - I/O Pin Configuration section to reduce power consumption.

All values are given as typical values and serve only as a starting point.

Refer to the following application notes for further information:

  • AVR040 - EMC Design Considerations
  • AVR042 - AVR Hardware Design Considerations