| H | 03/2025 | Added silicon errata issue 1.10.1; added DS Clarifications 2.1; updated DS
revision letter. |
| G | 06/2023 | Added silicon revision E0. Added silicon errata 1.4.3, 1.4.4, 1.4.5 and
1.9.1. |
| F | 05/2022 | Added silicon revision D3. |
| E | 04/2022 | Updated the flash memory cell endurance specification data sheet clarification.
Added silicon errata 1.8.1. |
| D | 02/2022 | Added silicon errata 1.1.2, 1.6.1 and 1.7.1. |
| C | 02/2021 | Added ADC offset errata and updated mask
revision for KV00P RTP. Added silicon revision D1. Added silicon errata 1.5 and 1.6.
Minor editorial corrections. |
| B | 11/2020 | Added silicon revision A5. |
| A | 07/2020 | Initial document release. |