3.1.1 Debugger
The on-board debugger on the PIC16F15244 Curiosity Nano board appears as a Human Interface Device (HID) on the host computer’s USB subsystem. The debugger supports full-featured programming and debugging of the PIC16F15244 using MPLAB® X IDE.
Remember: Keep the debugger’s
firmware up-to-date. Firmware upgrades are automatically done when using MPLAB® X IDE.