4.4.1 Chiperase Jumper
When this jumper is placed on the CHIPERASE header the SAM G53 performes a chiperase after the next power toggle of the board. For normal operation this jumper should be placed e.g. only on one of the pins of the CHIPERASE header so that no contact is made between the two pins.