4.2.2 Mechanical Buttons
The SAM G53 Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the SAM G53 reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND.
| Pin on SAM G53 | Silkscreen text |
|---|---|
| NRST | RESET |
| PA02 | SW0 |