1 Harmony 3 TCP/IP Application for PIC32CK GC01 Family

The following applications are provided to demonstrate the typical usage of Harmony 3 TCP/IP Stack on a hardware board with PIC32CK2051GC01144 device.

Table 1-1. 
Application DemoDescription
iperf_demoTCP/IP IPERF Application
tcpip_tcp_clientTCP/IP TCP Client Application
tcpip_tcp_serverTCP/IP TCP Server Application
web_net_server_sdcard_fatfsTCP/IP WEB NET Server SD Card FATFS Application
web_net_super_set_sdcard_fatfsTCP/IP WEB NET Super Set SD Card FATFS Application