5.3.1 AC Parameters: All I/O Interfaces
Parameter | Sym. | Direction | Min. | Typ. | Max. | Units | Conditions | |
---|---|---|---|---|---|---|---|---|
Power-up Delay | tPU(1, 2) | To SHA104-TFLXAUTH | Clock Divider = 1x | 1.0 | — | — | ms | Minimum time prior to VCC > VCC min. |
Clock Divider = 2x | 1.2 | — | — | ms | ||||
Clock Divider = 4x | 1.8 | — | — | ms | ||||
Watchdog Timer (WDT) Delay | tWDT(1) | N/A | 0.7 | 1 | 1.3 | s | Time that the WDT will run after a command is sent, prior to automatically resetting the chip. |
Note:
- These parameters are ensured through characterization but not production tested.
- The Single-Wire pin must be stable high for the entire tPU duration when in Parasitic Power mode.