5.4.3 DC Parameters: Single-Wire Interface – Parasitic Power Mode
Parameter | Sym. | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
Max. I/O Voltage(2) | VPUP | 2.5 | — | 5.5 | V | — |
Output Low Voltage | VOL | — | — | 0.4 | V | When the device is in Active mode, VPUP = 2.5V to 3.6V for output-low current = 8.0 mA |
Input Low Leakage(4) | IIL | -200 | — | 200 | nA | VIN = GND, VCC_DVC ≥ 1.65V |
Input Low Threshold | VIL1 | -0.5 | — | 0.3*VPUP | V | — |
Input High Threshold | VIH1 | 0.7*VPUP | — | VPUP+0.5 | V | — |
Bus Capacitance | CBUS | — | — | 500 | pF | — |
Note:
- All specifications not shown can be found in the All I/O Interfaces Table 5-6.
- Single-Wire voltage (VPUP) must never be greater than the maximum VPUP operating voltage.
- For the lowest system current, the SI/O signal must be driven to VPUP by the host or allowed to be pulled up by the pull-up resistors.
- Input High leakage cannot be measured in parasitic power mode because the device and decoupling capacitor are charged via the SI/O signal. Low leakage is valid provided device was charged to be within the operational range.
- Operation over the CBUS range is ensured by design and is not production tested.