Jump to main content
1.1 What’s New
- v4.0.2
- Updated the Readme file content.
- v4.0.1
- Updated the name of the library
- v4.0.0
- The folder structure paths of
the dependencies have been updated
- v2.0.0
- v1.1.1
- Compatibility update with MCC
Plugin v4.0.0 and MCC Core v5.0.0
- v1.1.0
- Added GUI options for adding
the following callbacks:
- General Features
- IP/Socket
- SSL using
ECCX08
- Security Features
- Over-the-Air
Firmware upgrade
- In package
Crypto accelerator
- Added notifications for
clarification of some configurations.
- v1.0.0
- Initial release with support for ATWINC151X devices.