16.5.1 Software Events
Bits 0-7 in the EVSYS.SWEVENTA register correspond to event channels 0-7. If the number of available event channels is between eight and 15, these are available in the EVSYS.SWEVENTB register, where bit n corresponds to event channel 8+n.
Refer to the Peripheral Overview section for the available number of Event System channels.
Name: | SWEVENTx |
Offset: | 0x00 + x*0x01 [x=0..1] |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWEVENTx[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – SWEVENTx[7:0] Software Event Channel Select
1
’ will generate a single-pulse event on the
corresponding event channel by inverting the signal on the event channel for one
peripheral clock cycle.