0x01 | UPDI | SYNCH | Sync | Rising edge of SYNCH character detection | All channels |
0x05 | MVIO | VDDIO2OK | Async | VDDIO2 OK | All Channels |
0x06 | RTC | OVF | Async | Counter overflow | All channels |
0x07 | CMP | Compare match |
0x08 | PIT_DIV8192 | Prescaled RTC clock divided by 8192 | Even numbered channels only |
0x09 | PIT_DIV4096 | Prescaled RTC clock divided by 4096 |
0x0A | PIT_DIV2048 | Prescaled RTC clock divided by 2048 |
0x0B | PIT_DIV1024 | Prescaled RTC clock divided by 1024 |
0x08 | PIT_DIV512 | Prescaled RTC clock divided by 512 | Odd numbered channels only |
0x09 | PIT_DIV256 | Prescaled RTC clock divided by 256 |
0x0A | PIT_DIV128 | Prescaled RTC clock divided by 128 |
0x0B | PIT_DIV64 | Prescaled RTC clock divided by 64 |
0x10 | CCL | LUT0 | Async | LUT output level | All channels |
0x11 | LUT1 |
0x12 | LUT2 |
0x13 | LUT3 |
0x14 | LUT4(1) |
0x15 | LUT5(1) |
0x20 | AC0 | OUT | Async | Comparator output
level | All channels |
0x21 | AC1 |
0x22 | AC2 |
0x24 | ADC0 | RESRDY | Sync | Result ready | All channels |
0x30 | ZCD0 | OUT | Async | ZCD output
level | All channels |
0x31 | ZCD1(1) |
0x32 | ZCD2(1) |
0x34 | OPAMP0 | READY | Sync | OPAMP Ready | All Channels |
0x35 | OPAMP1 |
0x36 | OPAMP2 |
0x40-0x47 | PORTA | PIN0-PIN7 | Async | Pin
level(2) | CHANNEL0 and CHANNEL1
only |
0x48-0x4F | PORTB(1) |
0x40-0x47 | PORTC | PIN0-PIN7 | Async | PIN
level(2) | CHANNEL2 and CHANNEL3
only |
0x48-0x4F | PORTD |
0x40-0x47 | PORTE (1) | PIN0-PIN7 | Async | Pin level
(2) | CHANNEL4 and CHANNEL5
only |
0x48-0x4F | PORTF |
0x40-0x47 | PORTG(1) | PIN0-PIN7 | Async | Pin level (2) | CHANNEL6 and CHANNEL7 only |
0x60 | USART0 | XCK | Sync | Clock signal in SPI Host mode and synchronous USART Host
mode | All channels |
0x61 | USART1 |
0x62 | USART2 |
0x63 | USART3(1) |
0x64 | USART4(1) |
0x65 | USART5(1) |
0x68 | SPI0 | SCK | Sync | SPI host clock signal | All channels |
0x69 | SPI1 |
0x80 | TCA0 | OVF_LUNF | Sync | Overflow/Low byte timer underflow | All channels |
0x81 | HUNF | High byte timer underflow |
0x84 | CMP0_LCMP0 | Compare channel 0 match/Low byte timer compare
channel 0 match |
0x85 | CMP1_LCMP1 | Compare channel 1 match/Low byte timer compare
channel 1 match |
0x86 | CMP2_LCMP2 | Compare channel 2 match/Low byte timer compare
channel 2 match |
0x88 | TCA1(1) | OVF_LUNF | Sync | Overflow/Low byte timer underflow | All channels |
0x89 | HUNF | High byte timer underflow |
0x8C | CMP0_LCMP0 | Compare channel 0 match/Low byte timer compare
channel 0 match |
0x8D | CMP1_LCMP1 | Compare channel 1 match/Low byte timer compare
channel 1 match |
0x8E | CMP2_LCMP2 | Compare channel 2 match/Low byte timer compare
channel 2 match |
0xA0 | TCB0 | CAPT | Sync | CAPT Interrupt flag set(3) | All channels |
0xA1 | OVF | Counter overflow |
0xA2 | TCB1 | CAPT | Sync | CAPT Interrupt flag set(3) | All channels |
0xA3 | OVF | Counter overflow |
0xA4 | TCB2 | CAPT | Sync | CAPT interrupt flag set(3) | All channels |
0xA5 | OVF | Counter overflow |
0xA6 | TCB(1) | CAPT | Sync | CAPT interrupt flag set(3) | All channels |
0xA7 | OVF | Counter overflow |
0xA8 | TCB4
(1) | CAPT | Sync | CAPT interrupt flag set (3) | All channels |
0xA9 | OVF | Counter overflow |
0xB0 | TCD0 | CMPBCLR | Async | Counter matches CMPBCLR | All channels |
0xB1 | CMPASET | Counter matches CMPASET |
0xB2 | CMPBSET | Counter matches CMPBSET |
0xB3 | PROGEV | Programmable event output |