31.5.4 Sequencer Control 2
Name: | SEQCTRL2 |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SEQSEL2[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – SEQSEL2[3:0] Sequencer Selection
This bit group selects the sequencer configuration for LUT4 and LUT5.
Value | Name | Description |
---|---|---|
0x0 | DISABLE | The sequencer is disabled |
0x1 | DFF | D flip-flop |
0x2 | JK | JK flip-flop |
0x3 | LATCH | D latch |
0x4 | RS | RS latch |
Other | - | Reserved |