19.3.3 Events

The MVIO can generate the following events:

Table 19-1. Event Generators in MVIO
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
PeripheralEvent
MVIOVDDIO2OKVDDIO2 level is above thresholdLevelAsynchronousGiven by the VDDIO2 Status (VDDIO2S) bit in the Status (MVIO.STATUS) register

The MVIO has no event users. Refer to the Event System (EVSYS) section for more details regarding event types and Event System configuration.